text.skipToContent text.skipToNavigation

Produtos

Número do produto Nome do produto
CX172P24-6C-2RH000 Centrix® bestücktes Gehäuse, 1 HE, 3 Kassetten, 24xSC/APC Adapter + Pigtails, 72 Ports, HS
CX2E4P24-3C-2RH000 Centrix® Baugruppe, 2HE, 144 Anschlüsse mit jeweils 6 Kassetten jede mit 24 SC UPC Adaptern & SM Pigtails, 144 F
CX4U8P24-6C-2RC000 Centrix® bestücktes Gehäuse, 4 HE, 12 Kassetten, 24xSC/APC Adapter + Pigtails, 288 Ports, CS
CX4U8P24-6C-2RH000 Centrix® bestücktes Gehäuse, 4 HE, 12 Kassetten, 24xSC/APC Adapter + Pigtails, 288 Ports, HS
CX2M6P36-B3-2RH000 Centrix® bestücktes Gehäuse, 2 HE, 6 Kassetten,36xLC/APC Adapter + Pigtails, 216 Ports
CX4WWP36-A9-2RJ000 Centrix® Baugruppe, 4HE, 432 Anschlüsse mit jeweils 36 Kassetten jede mit 36 LC UPC Adaptern & SM Pigtails, 432 F
CX2M6P36-A9-2RH000 Centrix® bestücktes Gehäuse, 2 HE, 6 Kassetten,36xLC/UPC Adapter + Pigtails, 216 Ports
CX4WWP36-B3-2RC000 Centrix® bestücktes Gehäuse, 4 HE, 12 Kassetten, 36xLC/APC Adapter + Pigtails, 432 Ports, CS
CX172P24-A9-2RH000 Centrix® Baugruppe, 1HE, 72 Anschlüsse mit jeweils 3 Kassetten jede mit 24 LC UPC Adaptern & SM Pigtails, 72 F
CX4U8P24-A9-2RJ000 Centrix™ Splice Housing, 4U, 12 Cassettes each with 24 LC UPC adapters and SM Pigtails, Ribbon standard SM Pigtails, total of 288 F
CX2M6P36-B3-2RC000 Centrix™ loaded housing, 2U, 6 cassettes, 36xLC/APC adapters + SF pigtails, 216 ports
CX4U8P24-B3-2RH000 Centrix™ Splice Housing, 4U, 12 Cassettes each with 24 LC APC adapters and SM Pigtails, 250 µm standard SM Pigtails, total of 288 F
CX4WWP36-A9-2RH000 Centrix™ loaded housing, 4U, 12 cassettes, 36xLC/UPC adapters + SF pigtails, 432 ports, HS
CX4U8P24-3C-2RC000 Centrix™ loaded housing, 4U, 12 cassettes, 24xSC/UPC adapters + SF pigtails, 288 ports, CS
CX4WWP36-B3-2RJ000 Centrix™ Splice Housing, 4U, 12 Cassettes each with 36 LC APC adapters and SM Pigtails, Ribbon standard SM Pigtails, total of 432 F
CX4U8P24-3C-2RH000 Centrix™ loaded housing, 4U, 12 cassettes, 24xSC/UPC adapters + SF pigtails, 288 ports, HS
CX4WWP36-B3-2RH000 Centrix™ loaded housing, 4U, 12 cassettes, 36xLC/APC adapters + SF pigtails, 432 ports, HS
CX1A8P36-B3-2RH000 Centrix™ loaded housing, 1U, 3 cassettes, 36xLC/APC adapters + SF pigtails, 108 ports, HS
CX2E4P24-A9-2RH000 Centrix™ Splice Housing, 2U, 6 Cassettes each with 24 LC UPC adapters and SM pigtails, 250 µm standard SM pigtails, total of 144 F
CX4WWP36-A9-2RC000 Centrix™ loaded housing, 4U, 12 cassettes, 36xLC/UPC adapters + SF pigtails, 432 ports, CS
CX2E4P24-B3-2RC000 Centrix™ loaded housing, 2U,6 cassettes,24xLC/APC adapters + SF pigtails,144 ports
CX172P24-3C-2RC000 Centrix™ loaded housing, 1U, 3 cassettes, 24xSC/UPC adapters + SF pigtails, 72 ports, CS
CX172P24-6C-2RC000 Centrix™ loaded housing, 1U, 3 cassettes, 24xSC/APC adapters + SF pigtails, 72 ports, CS
CX172P24-B3-2RH000 Centrix™ Splice Housing, 1U, 3 Cassettes each with 24 LC APC adapters and SM pigtails, 250 µm standard SM pigtails, total of 72 F
CX1A8P36-A9-2RC000 Centrix™ loaded housing, 1U, 3 cassettes, 36xLC/UPC adapters + SF pigtails, 108 ports, CS
CX1A8P36-A9-2RH000 Centrix™ loaded housing, 1U, 3 cassettes, 36xLC/UPC adapters + SF pigtails, 108 ports, HS
CX2E4P24-B3-2RH000 Centrix™ loaded housing, 2U,6 cassettes,24xLC/APC adapters + SF pigtails,144 ports
CX2M6P36-A9-2RC000 Centrix™ loaded housing, 2U, 6 cassettes, 36xLC/UPC adapters + SF pigtails, 216 ports
CX4U8P24-3C-2RJ000 Centrix® Baugruppe, 4HE, 288F, 288 Ports in 12 Kassetten mit je 24 SC UPC Kupplungen und Singlemode (OS2) Ribbon Pigtails,
CX4U8P24-6C-2RJ000 Centrix® Baugruppe, 4HE, 288 Anschlüsse mit jeweils 12 Kassetten jede mit 24 SC APC Adaptern &, SM Pigtails, 288 F
CX4U8P24-A9-2RH000 Centrix® Baugruppe, 4HE, 288 Anschlüsse mit jeweils 12 Kassetten jede mit 24 LC UPC Adaptern & SM Pigtails, 288 F
CX4U8P24-B3-2RJ000 Centrix® Baugruppe, 4HE, 288 Anschlüsse mit jeweils 12 Kassetten jede mit 24 LC APC Adaptern & SM Pigtails, 288 F