EDGE™ MTP® Trunk
Faseranzahl
Faserkategorie
Einzugshilfe
Eine Seite
Länge
100 ft
Das könnte Sie auch interessieren
Produkte
| Produktnummer | Produktname | |
|---|---|---|
| G899072GPNCDX100F | EDGE™ MTP® Extender Trunk, 72F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft | |
| G897848GPNCLZ100F | EDGE™ Hybrid Extender Trunk, 48F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft | |
| G937996QPNCLZ100F | EDGE™ Hybrid Extender Trunk, 96F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft | |
| G9379E4QPNCLZ100F | EDGE™ Hybrid Extender Trunk, 144F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft |