Everon® LAN1 Fiber Housing
The Everon® LAN1 Fiber Housing family was designed for various applications in 19-racks and main distribution frames. The fixed or sliding housings can be equipped with industry common adapter types in different fiber categories and are suitable for direct field termination, fusion splicing with pigtails as well as preterminated solutions. The four back openings accommodate cable glands. Additional brackets for cable strain relief for FTTD/FTTO applications or U-Clips for Plug & Play™ and EDGE™ trunks can be mounted at the backside.
The space-optimized interior makes it easy to work with ongoing moves, adds and changes (MACs), thus reducing the risk of network disruptions.
Adapter Type
Fiber Category
Fiber Count
Housing Color
Adapter Housing Color
Connector Type A
Products
| Product Number | Product Name | |
|---|---|---|
| LAN1-96AD-HDCR-G | Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibers, 1U, Multimode OM3/OM4, MFT splice cassette for crimp, protectors not included, gray | |
| LAN1-48AD-BRDG-B | Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC Duplex, 48 Fibers, 1U, Multimode OM3/OM4, stackable splice bridge, black | |
| LAN1-48AE-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC UPC Duplex shuttered adapters and pigtails, 48 Fibers, 1U, SMF-28® Ultra fiber, universal splice pack, protectors not included, black | |
| LAN1-2472-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC UPC adapters (Breakout version), 24 Fibers, 1U, SMF-28® Ultra fiber, black | |
| LAN1-12E7-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC Duplex adapters (Breakout version), 12 Fibers, 1U, Multimode OM3/OM4, black | |
| LAN1-48AD-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC Duplex Shuttered adapters and pigtails, 48 Fibers, 1U, Multimode OM3/OM4, universal splice pack, protectors not included, black | |
| LAN1-96AE-HDCR-G | Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC UPC Duplex, 96 Fibers, 1U, SMF-28® Ultra fiber, MFT splice cassette for crimp, protectors not included, gray | |
| LAN1-48AE-HDHS-B | Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC UPC Duplex, 48 Fibers, 1U, SMF-28® Ultra fiber, MFT splice cassette for heat-shrink, protectors not included, black | |
| LAN1-96AE-HDHS-G | Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC UPC Duplex, 96 Fibers, 1U, SMF-28® Ultra fiber, MFT splice cassette for heat-shrink, protectors not included, gray | |
| LAN1-12AE-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC UPC Duplex shuttered adapters and pigtails, 12 Fibers, 1U, SMF-28® Ultra fiber, universal splice pack, protectors not included, black | |
| LAN1-24AD-HYBRID-R-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC PC Duplex Shuttered adapters on the right, 24 Fibers, 1U, Multimode OM3/OM4 fiber, empty slots of 12x Keystone copper modules, black | |
| LAN1-0872-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC UPC adapters and pigtails, 8 Fibres, 1U, SMF-28® Ultra fiber, universal splice pack, protectors not included, black | |
| LAN1-12AD-ADPT-B | Everon® LAN1 Fiber Housing, Front panel front panel loaded with LC Duplex Shuttered adapters (Breakout version), 12 Fibers, 1U, Multimode OM3/OM4, black | |
| LAN1-24AV-HYBRID-L-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC PC Duplex Shuttered violet adapters on the left, 24 Fibers, 1U, Multimode OM3/OM4 fiber, empty slots of 12x Keystone copper modules, black | |
| LAN1-96AE-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC UPC Duplex shuttered adapters (Breakout version), 96 Fibers, 1U, SMF-28® Ultra fiber, black | |
| LAN1-12E7-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC PC Duplex adapters and pigtails, 12 Fibers, 1U, Multimode OM3/OM4, universal splice pack, protectors not included, black | |
| LAN1-96AD-HDHS-G | Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibers, 1U, Multimode OM3/OM4, MFT splice cassette for heat-shrink, protectors not included, gray | |
| LAN1-96AD-BRDG-B | Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibers, 1U, Multimode OM3/OM4, stackable splice bridge, black | |
| LAN1-12AV-HYBRID-L-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC PC Duplex Shuttered violet adapters on the left, 12 Fibers, 1U, Multimode OM3/OM4 fiber, empty slots of 12x Keystone copper modules, black | |
| LAN1-24E7-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC Duplex and pigtails, 24 Fibers, 1U, Multimode OM3/OM4, universal splice pack, protectors not included, black | |
| LAN1-1272-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC UPC adapters (Breakout version), 12 Fibers, 1U, SMF-28® Ultra fiber, black | |
| LAN1-1272-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC UPC adapters and pigtails, 12 Fibres, 1U, SMF-28® Ultra fiber, universal splice pack, protectors not included, black | |
| LAN1-12AD-HYBRID-L-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC PC Duplex Shuttered adapters on the left, 12 Fibers, 1U, Multimode OM3/OM4 fiber, empty slots of 12x Keystone copper modules, black | |
| LAN1-12AD-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC Duplex Shuttered adapters and pigtails, 12 Fibers, 1U, Multimode OM3/OM4, universal splice pack, protectors not included, black | |
| LAN1-12AE-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC UPC Duplex shuttered adapters (Breakout version), 12 Fibers, 1U, SMF-28® Ultra fiber, black | |
| LAN1-12AE-HYBRID-L-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC UPC Duplex shuttered adapters on the left, 12 Fibers, 1U, SMF-28® Ultra fiber, empty slots of 12x Keystone copper modules, black | |
| LAN1-2472-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC UPC adapters and pigtails, 24 Fibers, 1U, SMF-28® Ultra fiber, universal splice pack, protectors not included, black | |
| LAN1-24AD-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC Duplex Shuttered adapters (Breakout version), 24 Fibers, 1U, Multimode OM3/OM4, black | |
| LAN1-24AD-HYBRID-L-B | Everon® LAN1 Fiber Housing, Front panel loaded withLC PC Duplex Shuttered adapters on the left, 24 Fibers, 1U, Multimode OM3/OM4 fiber, empty slots of 12x Keystone copper modules, black | |
| LAN1-24AD-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC Duplex Shuttered adapters and pigtails, 24 Fibers, 1U, Multimode OM3/OM4, universal splice pack, protectors not included, black | |
| LAN1-24AE-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC UPC Duplex shuttered adapters (Breakout version), 24 Fibers, 1U, SMF-28® Ultra fiber, black | |
| LAN1-24AE-HYBRID-L-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC UPC Duplex shuttered adapters on the left, 24 Fibers, 1U, SMF-28® Ultra fiber, empty slots of 12x Keystone copper modules, black | |
| LAN1-24AE-HYBRID-R-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC UPC Duplex shuttered adapters on the right, 24 Fibers, 1U, SMF-28® Ultra fiber, empty slots of 12x Keystone copper modules, black | |
| LAN1-24E7-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC Duplex adapters (Breakout version), 24 Fibers, 1U, Multimode OM3/OM4, black | |
| LAN1-48AD-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC Duplex Shuttered adapters (Breakout version), 48 Fibers, 1U, Multimode OM3/OM4, black | |
| LAN1-48AE-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC UPC Duplex shuttered adapters (Breakout version), 48 Fibers, 1U, SMF-28® Ultra fiber, black | |
| LAN1-48AE-BRDG-B | Everon® LAN1 Fiber Housing, Front panel loaded w/pigtails, LC UPC Duplex, 48 Fibers, 1U, SMF-28® Ultra fiber, stackable splice bridge, black | |
| LAN1-96AE-BRDG-B | Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC UPC Duplex, 96 Fibers, 1U, SMF-28® Ultra fiber, stackable splice bridge, black | |
| LAN1-24AE-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC UPC Duplex shuttered adapters and pigtails, 24 Fibers, 1U, SMF-28® Ultra fiber, universal splice pack, protectors not included, black | |
| LAN1-486S-ADPT-B-FR | Everon® LAN1 Fiber Housing, Front panel loaded with SC Simplex shuttered adapters (Breakout version), 48 Fibres, 1U, Single mode OS2, black, no numbering on the panel | |
| LAN1-485C-PGTL-B | Everon® LAN1 Fiber Housing, loaded with SC Simplex UPC shuttered adapters and pigtails, 48 Fibers, 1U, OS2 SM fibre, universal splice pack, protectors not included, black | |
| LAN1-486S-PGTL-B-FR | Everon® LAN1 Fiber Housing, loaded with SC Simplex APC shuttered adapters and pigtails, 48 Fibers, 1U, OS2 SM fibre, universal splice pack, protectors not included, black, no numbering on the panel | |
| LAN1-48E7-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC Duplex and pigtails, 48 Fibers, 1U, Multimode OM3/OM4, universal splice pack, protectors not included, black | |
| LAN1-48AV-BRDG-B | Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC Duplex, 48 Fibers, 1U, Multimode OM4, stackable splice bridge, black | |
| LAN1-96AD-HDCR-B | Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibers, 1U, Multimode OM3/OM4, MFT splice cassette for crimps, protectors not included, black | |
| LAN1-24AV-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC Duplex Shuttered adapters and pigtails, 24 Fibers, 1U, Multimode OM4, universal splice pack, protectors not included, black | |
| LAN1-96AV-BRDG-B | Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibers, 1U, Multimode OM4, stackable splice bridge, black | |
| LAN1-4872-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC UPC adapters and pigtails, 48 Fibres, 1U, SMF-28® Ultra fiber, universal splice pack, protectors not included, black | |
| LAN1-96AD-HDHS-B | Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibers, 1U, Multimode OM3/OM4, MFT splice cassette for heat-shrink, protectors not included, black | |
| LAN1-96AV-HDCR-B | Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibers, 1U, Multimode OM4, MFT splice cassette for crimps, protectors not included, black | |
| LAN1-12AV-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC Duplex Shuttered adapters and pigtails, 12 Fibers, 1U, Multimode OM4, universal splice pack, protectors not included, black | |
| LAN1-96AV-HDHS-B | Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibers, 1U, Multimode OM4, MFT splice cassette for heat-shrink, protectors not included, black | |
| LAN1-96AE-HDCR-B | Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC UPC Duplex, 96 Fibers, 1U, SMF-28® Ultra fiber, MFT splice cassette for crimps, protectors not included, black | |
| LAN1-48AV-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC PC Duplex shuttered adapters and pigtails, 48 Fibers, 1U, Multimode OM4, universal splice pack, protectors not included, black | |
| LAN1-96AE-HDHS-B | Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC UPC Duplex, 96 Fibers, 1U, SMF-28® Ultra fiber, MFT splice cassette for heat-shrink, protectors not included, black | |
| LAN1-48E7-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC Duplex adapters (Breakout version), 48 Fibers, 1U, Multimode OM3/OM4, black | |
| LAN1-12AV-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC Duplex Shuttered adapters (Breakout version), 12 Fibers, 1U, Multimode OM4, black | |
| LAN1-4872-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with SC UPC adapters (Breakout version), 48 Fibers, 1U, SMF-28® Ultra fiber, black | |
| LAN1-48AV-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC Duplex Shuttered adapters (Breakout version), 48 Fibers, 1U, Multimode OM4, black | |
| LAN1-24AV-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with LC Duplex Shuttered adapters (Breakout version), 24 Fibers, 1U, Multimode OM4, black | |
| LAN1-96AD-ADPT-B | Everon® LAN1 Fiber Housing, Front panel loaded with ST UPC adapters , 24 Fibers, 1U, Multimode OM3/OM4, black | |
| LAN1-24E5-PGTL-B | Everon® LAN1 Fiber Housing, Front panel loaded with ST UPC adapters , 24 Fibers, 1U, Multimode OM3/OM4, black |