text.skipToContent text.skipToNavigation

MiniXtend® Cable, CT

Corning MiniXtend products are fiber optic stranded loose tube or central tube fully dielectric outdoor cable typically used in access networks when limited space is available.
With the dual layer tube design and low friction PE sheath MiniXtend cables are optimized for blowing and best used in mini or micro ducts.
The fiber in each tube are color-coded for quick and easy identification. MiniXtend are available with Corning® single-mode fiber SMF 28-e® (ITU-G 652D) or bend- improved ClearCurve® fibers (ITU-G 657 A/B).


Products

Product Number Product Name
004EK4-13122A20 MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x4 fibres, CT, SMF 28e+®
004ZK4-13120A20 MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (SMF 28e® ULTRA)
004ZK4-13120ADE MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (SMF 28e® ULTRA) - VDE
004ZK4-13122A20 MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (E9 G.657.A1)
004ZK4-13122ADE MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (E9 G.657.A1), DIN VDE
006EK4-13122A20 MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x6 fibres, CT, SMF 28e+®
006ZK4-13120A20 MiniXtend® Micro-Cable, A-D(ZN)2Y, 6 F, CT, Single-mode (SMF 28e® ULTRA)
006ZK4-13122A20 MiniXtend® Micro-Cable, A-D(ZN)2Y, 6 F, CT, Single-mode (E9 G.657.A1)
006ZK4-13122ADE MiniXtend® Micro-Cable, A-D(ZN)2Y, 6 F, CT, Single-mode (E9 G.657.A1), DIN VDE
008EK4-13122A20 MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x8 fibres, CT, SMF 28e+®
008ZK4-13120A20 MiniXtend® Cable, CT, A-D(ZN)2Y, 1x8 fibres, CT, Single-mode (SMF 28e® ULTRA)
008ZK4-13122A20 MiniXtend® Micro-Cable, A-D(ZN)2Y, 8 F, CT, Single-mode (E9 G.857.A1)
008ZK4-13122ADE MiniXtend® Micro-Cable, A-D(ZN)2Y, 8 F, CT, Single-mode (E9 G.857.A1), DIN VDE
012EK4-13122A20 MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x12 fibres, CT, SMF 28e+®
012ZK4-13120A20 MiniXtend® Cable, CT, A-D(ZN)2Y, 1x12 fibres, CT, Single-mode (SMF 28e® ULTRA)
012ZK4-13120ADE MiniXtend® Micro-Cable, A-D(ZN)2Y, 12 F, CT, Single-mode (SMF 28e® ULTRA) - VDE
012ZK4-13122A20 MiniXtend® Micro-Cable, A-D(ZN)2Y, 8 F, CT, Single-mode (E9 G.857.A1)
012ZK4-13122ADE MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x12 F, CT, Single-mode (G.657.A1) - DIN VDE
024ZK4-13142A20 MiniXtend® Micro-Cable, A-D(ZN)2Y, 24 F, CT, Single-mode (SMF 28e® ULTRA 200)
024ZK4-13142ADE MiniXtend® Micro-Cable, A-D(ZN)2Y, 24 F, CT, Single-mode (SMF 28e® ULTRA 200) - VDE
036ZK4-13142A20 MiniXtend® Micro-Cable, A-D(ZN)2Y, 36 F, CT, Single-mode (SMF 28e® ULTRA 200)
036ZK4-13142ADE MiniXtend® Micro-Cable, A-D(ZN)2Y, 36 F, CT, Single-mode (SMF 28e® ULTRA 200) - VDE