Centrix® XL Cabinet System
Centrix® XL single cabinets provide space for up to 120 Centrix cassettes, with a maximum capacity of 5,760 LC or 4,320 SC single-fibre ports. All functions are accessible from the front of the cabinet. Patch cord management enables in-cabinet cross-connects with a single patch cord length of 4 m. Feeder cables can enter the cabinet from the top and bottom.
The bottom channel function allows for easy routing of patch cords across cabinets in a row. The cabinet comes assembled for fast deployment.
Dimensions (H x W x D)
Splice Protectors Type
Not Available
Adapter Type
Cable Entry Direction
Number of Modules
Not available
Number of Adapters per Panel
Not Available
Number of Ports
Not Available
Products
| Product Number | Product Name | |
|---|---|---|
| CXL-CAB2F2221PGBANC | Centrix™ XL Cabinet System, Dual 2200x2100x300 mm, side-by-side, entries on both sides, side walls and rear wall, door with plexiglass window (triangular), assembled, no bottom channel, cross connect | |
| CXL-CAB-F2209NNRABC | Centrix® XL Cabinet System, 2200x900x300 mm, no side walls, no rear walls, no doors, cable entry right, bottom channel, assembled, crossconnect | |
| CXL-CAB-F2209PGLABC | Centrix® XL Cabinet System, 2200x900x300 mm, side walls, rear wall, plexiglass doors, cable entry left, bottom channel, assembled, crossconnect | |
| CXL-CAB-F221ANNLABC | Centrix® XL Cabinet System, 2200x1050x300 mm, no side walls, no rear walls, no doors, cable entry, left, bottom channel, assembled, crossconnect | |
| CXL-CAB-F221APGRABC | Centrix® XL Cabinet System, 2200x1050x300 mm, side walls, rear wall, plexiglass doors, cable entry, right, bottom channel, assembled, crossconnect | |
| CXL-CAB-F221APMRANC | Centrix® XL Cabinet System, 2200x1050x300 mm, side walls, rear wall, metal doors, cable entry right, no bottom channel, assembled, crossconnect |