text.skipToContent text.skipToNavigation

EDGE™ Extension and Flush Mount Bracket

Corning designed the EDGE hardware solution to fit into standard 19-in racks. However, extension brackets are available to allow for installation within 23-in racks, as well as a flush-mount bracket for the EDGE-01U housing.

Unités par livraison 1-1
You might also be interested in

Products

Product Number Product Name
EDGE-01U-FLSH-BKT
PC1-BKT-23 EDGE™ Extension and Flush-Mount Bracket for mounting 1U housings into 23-in racks or cabinets
PC2-BKT-23 EDGE™ Extension and Flush-Mount Bracket for mounting 2U housings into 23-in racks or cabinets
PC4-BKT-23 EDGE™ Solutions Mounting Bracket for mounting 4U housings into 23-in racks or cabinets