text.skipToContent text.skipToNavigation

MiniXtend® HD Cable, LT, A-DQ(ZN)2Y

Corning® MiniXtend® HD cables are high-density micro cables that are up to 60 percent smaller and up to 70 percent lighter than standard loose tube cables and up to 20 percent smaller than standard micro cables. MiniXtend HD cables have and SZ-stranded loose tube construction and provide high fiber counts in limited duct space in long-haul, metro and access networks.
With a dual-layer tube design and a low-friction PE sheath, MiniXtend HD cables are optimized for blowing into microducts.
Both the buffer tubes and the fibers contained within are color-coded for quick and easy identification.
MiniXtend HD cables feature Corning® SMF-28® Ultra 200 single-mode fiber (ITU-T G.652.D and ITU-T G.657.A1): the industry's first 200 micron fiber with a 9.2 micron Mode-Field Diameter (MFD).

Catégorie de fibre SM (OS2) Ultra® fiber

Products

产品编码 Product Name
144ZH4-Y3140A20
144ZH4-Y3142ADE MiniXtend® HD Cable, LT, A-DQ(ZN)2Y 6x24 E9/125 Ultra 200
192ZH4-Y3140A20
216ZH4-Y3140A20
216ZH4-Y3142ADE MiniXtend® HD Cable, LT, A-DQ(ZN)2Y 9x24 E9/125 Ultra 200
288ZH4-Y3140A20