text.skipToContent text.skipToNavigation

Evolv® Multifibre Pushlok™ Assembly

The Evolv® Multifibre Pushlok™ Assembly is designed for use in outside plant fibre access networks with FlexNAP and MDU and Fibre Distribution terminals. This innovative cable assembly solution provides enhanced design flexibility, increased deployment speed and reduced installation cost.

The Multifibre Pushlok™ connector is the key enabler for quick connect of up to 12 fibres at a time. The connector is based on the field proven MTP® connector technology encapsulated in a hardened package suitable for use in any environment. A male, female, and terminal port version are easily mated to make a watertight terminal or in-line connection. Factory connectorization and testing ensures reliable, low optical loss on all fibres.

Pushlok™ assemblies are available with SST-Drop™ Outdoor Cable, FREEDM® Flat Drop Indoor/Outdoor LSZH Cable, or Multifibre Round Drop Cable which allows for easy migration of indoor and outdoor applications. The Pushlok™ Assembly is available with either female or male Pushlok™ MT Connectors to match your network needs.


Products

Product Number Product Name
00T112ZB4D1E005M-P Assemblage Evolv® Multifibre Pushlok™
00T112ZB4D3E010M-P Assemblage Evolv® Multifibre Pushlok™
00T112ZB4D3E015F-P Assemblage Evolv® Multifibre Pushlok™
00T204ZB4D3E010M-P Assemblage Evolv® Multifibre Pushlok™
00T204ZB4D3E020M-P Assemblage Evolv® Multifibre Pushlok™
00T204ZB4D3E030M-P Assemblage Evolv® Multifibre Pushlok™
00T212ZB1D1E050F-P Assemblage Evolv® Multifibre Pushlok™
00T212ZB4D1E005M-P Assemblage Evolv® Multifibre Pushlok™
00T212ZB4D3E010M-P Assemblage Evolv® Multifibre Pushlok™
00T212ZB4D3E025F-P Assemblage Evolv® Multifibre Pushlok™
M1T112ZB4EXT002F Assemblage Evolv® Multifibre Pushlok™
M1T212ZB4EXT002F Assemblage Evolv® Multifibre Pushlok™
M2T112ZB4EXT002F Assemblage Evolv® Multifibre Pushlok™
M2T212ZB4EXT002F Assemblage Evolv® Multifibre Pushlok™
T1T212ZB4D1E010M-P Assemblage Evolv® Multifibre Pushlok™
T1T212ZB4D1E050M-P Assemblage Evolv® Multifibre Pushlok™
T1T212ZB4D1E100M-P Assemblage Evolv® Multifibre Pushlok™
T2T204ZB4D3E010M-P Assemblage Evolv® Multifibre Pushlok™
T2T204ZB4D3E020M-P Assemblage Evolv® Multifibre Pushlok™
T2T204ZB4D3E030M-P Assemblage Evolv® Multifibre Pushlok™
T2T204ZB4D3E040M-P Multifiber Pushlok™ Male Assembly, 4 fibers, Round Drop 4.6mm, 40 m, individual packaging, Multifibre Pushlok™ Male Assembly, 4 fibres, Round Drop 4.6mm, 40 m, individual packaging
T2T204ZB4D3E050M-P Multifiber Pushlok™ Male Assembly, 4 fibers, Round Drop 4.6mm, 50 m, individual packaging, Multifibre Pushlok™ Male Assembly, 4 fibres, Round Drop 4.6mm, 50 m, individual packaging
T2T212ZB1D1E150F-P Multifiber Pushlok™ Male to Multifiber Pushlok™ Male, 12 fibers, SST Drop Toneable, 150 Ft. individual packaging, Multifiber Pushlok™ Male to Multifibre Pushlok™ Male, 12 fibres, SST Drop Toneable, 150 Ft. individual packaging
T2T212ZB1D1E100F-P Multifiber Pushlok™ Male to Multifiber Pushlok™ Male, 12 fibers, SST Drop Toneable, 100 Ft. individual packaging, Multifiber Pushlok™ Male to Multifibre Pushlok™ Male, 12 fibres, SST Drop Toneable, 100 Ft. individual packaging
T2T212ZB1D1E450F-P Multifiber Pushlok™ Male to Multifiber Pushlok™ Male, 12 fibers, SST Drop Toneable, 450 Ft. individual packaging, Multifiber Pushlok™ Male to Multifibre Pushlok™ Male, 12 fibres, SST Drop Toneable, 450 Ft. individual packaging
T2T212ZB1D1E250F-P Multifiber Pushlok™ Male to Multifiber Pushlok™ Male, 12 fibers, SST Drop Toneable, 250 Ft. individual packaging, Multifiber Pushlok™ Male to Multifibre Pushlok™ Male, 12 fibres, SST Drop Toneable, 250 Ft. individual packaging
T2T212ZB1D1E300F-P Multifiber Pushlok™ Male to Multifiber Pushlok™ Male, 12 fibers, SST Drop Toneable, 300 Ft. individual packaging, Multifiber Pushlok™ Male to Multifibre Pushlok™ Male, 12 fibres, SST Drop Toneable, 300 Ft. individual packaging
T2T212ZB1D1E200F-P Multifiber Pushlok™ Male to Multifiber Pushlok™ Male, 12 fibers, SST Drop Toneable, 200 Ft. individual packaging, Multifiber Pushlok™ Male to Multifibre Pushlok™ Male, 12 fibres, SST Drop Toneable, 200 Ft. individual packaging