Signal Cable Distributor (SKV)
Product Series / Type
Base Type
Cover Color
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| DE620006366 | SKV 20 empty, Base Type A / with yellow Cover | |
| DE620006374 | SKV 20 empty, without Earth Bolt / without Accessories / Base Type B / with yellow Cover | |
| DE620006465 | SKV 20 Cage Clamps (Double Level Terminal) for 20 Wires, with Earth Bolt / Base Type B / with yellow Cover | |
| DE620006473 | SKV 20 Connection Module Screw-Screw 21-poles, without Earth Bolt / with Wire Guide Plate / Base Type B / with yellow Cover | |
| DE620006507 | SKV 60 Connection Module Screw-Screw 3 x 20 +1 Wires /with Earth Bolt / with yellow Cover | |
| DE620009899 | SKV 20 empty, without Earth Bolt / with Accessories / Base Type B / with yellow Cover | |
| DE620009931 | SKV 40/60 empty, with Earth Bolt / with yellow Cover | |
| DE620010244 | SKV 40 Connection Module Screw-Screw 2 x 20 +1 Wires / with Earth Bolt / with yellow Cover | |
| DE620040472 | SKV 20 Cage Clamps (Serial Terminals) for 11 Wires, without Earth Bolt / with Wire Guide Plate / Base Type A / with yellow Cover | |
| DE620042247 | SKV 20 Cage Clamps (Serial Terminals) for 11 Wires, Base Type A / with grey Cover | |
| DE620045265 | SKV 20 Cage Clamps (Serial Terminals) for 11 Wires, Base Type B / with grey Cover | |
| DE620045489 | SKV 20 Cage Clamps (Serial Terminals) for 6 Wires, Base Type B / with grey Cover | |
| UU007830886 | SKV 20 Connection Module Screw-Screw 21-pole, Base Type B / with grey Cover | |
| UU009334424 | SKV 20 Cage Clamps (Double Level Terminal) for 20 Wires, Base Type B / with grey Cover |