text.skipToContent text.skipToNavigation

Signal Cable Distributor (SKV)

Signal cable distributors are outdoor casings to carry assemblies or connection components in the field of signaling technology. They are deployed in close proximity to rail tracks. The signal cable distributors are available in two different sizes with different components. They consist of a bottom part (base), which carries the connection components, a cover which protects the technical components and is removed for assembly works, and a mounting post. The base has knockouts for cable entries.

Products

Product Number Product Name
DE620006366 SKV 20 empty, Base Type A / with yellow Cover
DE620006374 SKV 20 empty, without Earth Bolt / without Accessories / Base Type B / with yellow Cover
DE620006465 SKV 20 Cage Clamps (Double Level Terminal) for 20 Wires, with Earth Bolt / Base Type B / with yellow Cover
DE620006473 SKV 20 Connection Module Screw-Screw 21-poles, without Earth Bolt / with Wire Guide Plate / Base Type B / with yellow Cover
DE620006507 SKV 60 Connection Module Screw-Screw 3 x 20 +1 Wires /with Earth Bolt / with yellow Cover
DE620009899 SKV 20 empty, without Earth Bolt / with Accessories / Base Type B / with yellow Cover
DE620009931 SKV 40/60 empty, with Earth Bolt / with yellow Cover
DE620010244 SKV 40 Connection Module Screw-Screw 2 x 20 +1 Wires / with Earth Bolt / with yellow Cover
DE620040472 SKV 20 Cage Clamps (Serial Terminals) for 11 Wires, without Earth Bolt / with Wire Guide Plate / Base Type A / with yellow Cover
DE620042247 SKV 20 Cage Clamps (Serial Terminals) for 11 Wires, Base Type A / with grey Cover
DE620045265 SKV 20 Cage Clamps (Serial Terminals) for 11 Wires, Base Type B / with grey Cover
DE620045489 SKV 20 Cage Clamps (Serial Terminals) for 6 Wires, Base Type B / with grey Cover
UU007830886 SKV 20 Connection Module Screw-Screw 21-pole, Base Type B / with grey Cover
UU009334424 SKV 20 Cage Clamps (Double Level Terminal) for 20 Wires, Base Type B / with grey Cover