Thin Film Bundle Drop™
Corning Thin-Film Bundled Drop™ is an innovative robust product that provides durability and reliability in the drop segment of the network. The drop cable construction, by isolating the fibers from installations and environmental rigors, provides stable and highly reliable transmission parameters. The none-stranded construction further reduces installation and environmental influences on the transmission parameters and allows easy accessibility of bundled drop cables.
The bundle of seven 4 fibers drop cables is designed to be installed direct buried in FTTH deployments.
Fiber Count
Products
| Product Number | Product Name | |
|---|---|---|
| 028ZB4-D3120A20 | Thin-Film Bundled Drop™ 7 x A-DQ(ZN)2Y 1x4 SMF-28® Ultra | |
| 084ZB4-D3120A20 | Thin-Film Bundled Drop™ 7 x A-DQ(ZN)2Y 1x12 SMF-28® Ultra | |
| 056ZB4-D3120A20 | Thin-Film Bundled Drop™ 7 x A-DQ(ZN)2Y 1x8 SMF-28® Ultra | |
| 042ZB4-D3120A20 | Thin-Film Bundled Drop™ 7 x A-DQ(ZN)2Y 1x6 SMF-28® Ultra |