Everon® Copper Datacom VOL Patch panel 19-inch
The Everon® Copper Datacom patch panel is universally applicable for all 19'' racks. This allows the free userspecific configuration of building and floor distributors.
The panel has a conductive front and integrated earthing or grounding points as well as two grounding lashes at the rear of the panel.
Color
Height Unit
Number of Ports
Housing Material