text.skipToContent text.skipToNavigation

CCHE Panel, LC Duplex

The panels are used with field-installable connectors or in applications where the preconnectorized cables are routed directly from the equipment to the piece of inter-connect hardware. This provides an efficient way to securely mate two or more connectors.
Closet connector housing panels are offered in 6-, 8-, 12-, 16- and 24-fibre panels for use with the LANscape® solutions hardware products. The panels are used with field-installable connectors or in applications where the pre-connectorized cables are routed directly from the equipment to the inter-connect hardware. The panels are available with a variety of industry-standard adapter types. In most applications, the closet connector housing panels are designed for applications where specified labeling and connector identification are required. This is accomplished by the use of colored icons with different symbols molded into the icon.


Produits

Référence du produit Nom du produit
CCHE-CP06-04 CCHE Panel, LC duplex UPC, 6 F, single-mode (OS2)
CCHE-CP06-05 CCHE Panel, LC duplex 6 F, 62.5 µm multimode (OM1)
CCHE-CP06-AD CCHE Panel, LC duplex 6 F, 50 µm multimode (OM3/OM4), shuttered
CCHE-CP06-D3 CCHE Panel, LC duplex 6 F, 50 µm multimode (OM2)
CCHE-CP06-E4 CCHE Panel, LC duplex 6 F, 50 µm multimode (OM3)
CCHE-CP12-04 CCHE Panel, LC duplex UPC, 12 F, single-mode (OS2)
CCHE-CP12-05 CCHE Panel, LC duplex 12 F, 62.5 µm multimode (OM1)
CCHE-CP12-AD CCHE Panel, LC duplex 12f, 50 µm multimode (OM3/OM4), shuttered
CCHE-CP12-AE CCHE Panel, LC duplex 12 F, single-mode (OS2), shuttered
CCHE-CP12-B3 CCHE Panel, LC duplex APC, 12 F, single-mode (OS2)
CCHE-CP12-D3 CCHE Panel, LC duplex 12 F, 50 µm multimode (OM2)
CCHE-CP12-E4 CCHE Panel, LC duplex Simplex, 12 F, 50 µm multimode (OM3/4)
CCHE-CP24-04 CCHE Panel, black, 12 LC duplex, UPC, blue OS2
CCHE-CP24-05 CCHE Panel, LC duplex 24 F, 62.5 µm multimode (OM1)
CCHE-CP24-AD CCHE Panel, LC duplex 24 F, 50 µm multimode (OM3/OM4), shuttered
CCHE-CP24-AE CCHE Panel, LC duplex 24 F, single-mode (OS2), shuttered
CCHE-CP24-AF CCHE Panel, LC duplex 24 F, single-mode (OS2), shuttered
CCHE-CP24-AV CCHE Panel, LC duplex Black, 24 F, Violet, 50 µm multimode (OM4), shuttered
CCHE-CP24-D3 CCHE Panel, LC duplex 24 F, 50 µm multimode (OM2)
CCHE-CP24-E4 CCHE Panel, black, 24 LC duplex, aqua OM3
CCHE-CP24-L4 CCHE Panel, LC duplex 24 F, singlemode OS2
CCHEP-1111-BB CCHE Panel, LC duplex 12 F, single-mode (OS2), 50 µm multimode (OM3/OM4)