

80611314453
SLiC® Fiber Closure 733 Fiber Aerial Closure (33” x 7”), no tray - 288SF/864RF, SLFC-733-SP-0X
You might also be interested in
General Specifications
Product Number | 80611314453 |
Application | Carrier Networks, CATV Environments, Fiber to the Premises |
Mounting Type | Aerial-mount, Strand-mount |
Product Type | FOH Closures |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Capacity (number of splices) | 432 |
Closure Type | Free-Breathing, Butt, In-line |
Distribution Port Count | 4 |
Max number of trays | 6 |
Sealing Type | Rubber End Seal |
Dimensions
Width | 838.2 mm (33 in) |
Outer Diameter | 177.8 mm (7 in) |
Ordering Information
Units per Delivery | 1/1 |
One-piece Construction
Easy installation and allows access to the cable splice without removing the closure or the terminal
Separate splice and drop termination chambers
Allows easy & secure access for service connections and drop maintenance (cleaning & testing) without having to enter the closure splice chamber
Double-walled construction
Durable protection from bending & cracking in the most extreme environments
Quick-release latches
Easy installation and re-entry without the need for special tools