text.skipToContent text.skipToNavigation

SLiC® Fiber Closure Accessories

An above-grade closure designed for up to 864 fusion splices, SLiC® fiber aerial closures protect fiber optics installed in above ground areas. SLiC closures allow outdoor ambient air circulation, draining away condensation from the splice while protecting fiber connections from direct sunlight and weather.
Mounting Type Aerial Strand
You might also be interested in

Products

Product Number Product Name
80611314701 SLiC® Fiber Closure Accessories, Aerial offset hanger bracket
80611316235 SLiC® Fiber Closure Accessories, SLIC 530 Aerial Free-Breathing Fiber Terminal Closure 4 port SCAPC Ribbon Fanout with one 2527 tray (SLFT 530-D-1A-04-EPAC)
80611316250 SLiC® Fiber Closure Accessories, Aerial Free-Breathing Fiber Terminal Closure 8 port SCAPC Ribbon Fanout with one 2527 tray
80611316532 SLiC® Fiber Closure Accessories, SLIC-ES/7TC/E SLIC CLOSURE 7 RUBBER END SEAL 3 PORT VERSION E
80611316540 SLiC® Fiber Closure Accessories, SLIC ES 5TC E Fiber SLIC Closure 5 inch rubber end seal, 3-port version E
80611317225 SLiC® Fiber Closure Accessories, 6 Port MPG for Slic
80611320567 SLiC® Fiber Closure Accessories, SCAPC 900UM Pigtail kit colors 1 to 4 for Slic fiber terminals
80611320575 SLiC® Fiber Closure Accessories, SCAPC-900-COL5-8 SCAPC 900UM PIGTAIL KIT COLORS 5-8, 2 METERS
80611320583 SLiC® Fiber Closure Accessories, SCAPC 900UM Pigtail kit colors 9 to 12 for Slic fiber terminals
80611321391 SLiC® Fiber Closure Accessories, Slic Fiber Work Station
80611323447 SLiC® Fiber Closure Accessories, SLFC/T-2-PORT SLIC 530/533/733 2-PORT 0.61 CABLE ENTRY BRKT