text.skipToContent text.skipToNavigation

SLiC® Fiber Terminal

The SLiC® fiber aerial terminal closure is a strand-mount, breathable fiber terminal for fiber-to-the-premises (FTTP) applications. It is designed to be used for in-line, taut-sheath, and butt-splicing configurations. The SLiC 530 terminal closure is composed of two separate chambers: a distribution cable splice chamber and a drop termination chamber. The distribution cable splice chamber houses the fiber splices and stores buffer tube or ribbon fiber slack while the drop termination chamber is used to house all drop terminations. This craft separation feature allows the installer to terminate and maintain the drop without entering the splice chamber. The 530 terminal closure has the capability of handling OptiTap® Adapters, external cable assembly module (ECAM) FD factory-terminated SC APC or SC UPC fiber drops, and direct splicing. The terminal accommodates four, six, eight, or 12 drops.

You might also be interested in

Products

Product Number Product Name
80611327240 SLiC® Fiber Terminal, 530 with ECAM 8  ports, 900um pigtails, 2527 tray (SLFT-530-C-1A-08-EPXA)
80611622699 SLiC® Fiber Terminal, 547(47” x 5”), 24 FL Drop, 2527 tray, armored cable,SLFT-547-N-SP-2A-X-0X-00-DSX-NX-X w 2 T
80611327349 SLiC® Fiber Terminal, 530 Aerial Terminal Closure 12 ECAM ports, one 2527 tray, direct splice drop (SLFT-530-C-1A-DS)
80611314560 SLiC® Fiber Terminal, 530 Terminal, 8 OptiTap adapters, 900um pigtails, 2527 tray (SLFT-530-D-1A-08-EPAA)
80611327307 SLiC® Fiber Terminal, 530 with ECAM 4 ports, SCUPC 900um pigtails, 2527 tray (SLFT-530-A-1A-04-DAXA)
80611333768 SLiC® Fiber Terminal, 530 Aerial Terminal Closure 12 ECAM ports, 2527-48-DF tray, direct splice drop (SLFT-530-C-1B-DS)
80611327265 SLiC® Fiber Terminal, 530 with ECAM 4  ports, Ribbon Fanout Kit, 2527 tray (SLFT-530-A-1A-04-EXPC)
80611316268 SLiC® Fiber Terminal, 530 Terminal, 12 OptiTap adapters, Ribbon fanout kit, 2527 tray (SLFT-530-D-1A-12-EPAC)
80611327232 SLiC® Fiber Terminal, 530 with ECAM 6 ports, 900um pigtails, 2527 tray (SLFT-530-B-1A-06-EPXA)
80611327257 SLiC® Fiber Terminal, 530 with ECAM 12  ports, 900um pigtails, 2527 tray (SLFT-530-C-1A-12-EXPA)
80611314545 SLiC® Fiber Terminal, 530 Terminal, 4 OptiTap adapters, 900um pigtails, 2527 tray (SLFT-530-D-1A-04-EPAA)
80611314552 SLiC® Fiber Terminal, 530 Terminal, 6 OptiTap adapters, 900um pigtails, 2527 tray (SLFT-530-D-1A-06-EPAA)
80611314578 SLiC® Fiber Terminal, 530 Terminal, 12 OptiTap adapters, 900um pigtails, 2527 tray (SLFT-530-D-1A-12-EPAA)
80611327224 SLiC® Fiber Terminal, 530 with ECAM 4 ports, 900um pigtails, 2527 tray (SLFT-530-B-1A-04-EPXA)