SLiC® Fiber Closure

Corning SLiC® Fiber Aerial Closures are designed to enable service providers to cost-effectively deploy aerial fiber networks in the access network (fiber to the node, distributed tap, and fiber to the premises). The free-breathing, weather-resistant, single-piece aerial closure can be very easily installed for new construction or maintenance applications. The single-piece construction permits complete splice access after placement without the removal of the closure from the cable. These free-breathing closures are designed for strand mount in-line, butt- or taut-sheath single or ribbon fiber applications. The durable double-walled, blow-molded body resists cracking or breaking even in the harshest environments, providing the ultimate protection for fibers and splices. The SLiC fiber closure portfolio consists of 533, 547, and 733 versions. The maximum splice capacity of the 533 and 547 closures is 144 single and 432 mass fusion splices. The 733 has a maximum capacity of 288 single fusion and 864 mass fusion splices.
Products
Product Number | Product Name | |
---|---|---|
80611314446 | SLiC® Fiber Closure, 733 Fiber Aerial Closure, one 2527 tray 144SF/864RF, SLFC-733-SP-1A | |
80611314453 | SLiC® Fiber Closure, 733 Fiber Aerial Closure (33” x 7”), no tray - 288SF/864RF, SLFC-733-SP-0X | |
80611338064 | SLiC® Fiber Closure, SLFC 530 Internal Drop for ECAM FD | |
80611495849 | SLiC® Fiber Closure, SLIC 533 Fiber Aerial Closure (33” x 5”), no tray, SLFT-533-SP-2D-00-DS-NX | |
80611622681 | SLiC® Fiber Closure, 533 Fiber Aerial Closure, no tray, SLFC-533-NSP-0X |