![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![SLFC 530 Internal Drop for ECAM FD](https://www.corning.com/catalog/coc/products/s/slic-fiber-closure/images/slic-fiber-closure_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
80611338064
SLiC® Fiber Closure SLFC 530 Internal Drop for ECAM FD
You might also be interested in
General Specifications
Product Number | 80611338064 |
Application | Access Networks |
Environment | Outdoor |
Product Type | Terminals |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Splice Trays | 3 |
Sealing Type | Free Breathing |
Design - Connector
Connector Type | SC APC |
Dimensions
Height | 104 in |
Width | 86 in |
Depth | 30 in |
One-piece Construction
Easy installation and allows access to the cable splice without removing the closure or the terminal
Separate splice and drop termination chambers
Allows easy & secure access for service connections and drop maintenance (cleaning & testing) without having to enter the closure splice chamber
Double-walled construction
Durable protection from bending & cracking in the most extreme environments
Quick-release latches
Easy installation and re-entry without the need for special tools