

80611316268
SLiC® Fiber Terminal 530 Fiber Terminal, 12 OptiTap adapters, Ribbon fanout kit, 2527 tray (SLFT-530-D-1A-12-EPAC)
You might also be interested in
General Specifications
Product Number | 80611316268 |
Application | Carrier Networks, CATV Environments, Fiber to the Premises |
Mounting Type | Aerial-mount, Strand-mount |
Product Type | FOH Closures |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector
Connector Type | SC |
Design
Capacity (number of splices) | 288 |
Closure Type | Free-Breathing, Butt, In-line |
Distribution Port Count | 12 |
Max number of trays | 2 |
Sealing Type | Rubber End Seal |
Dimensions
Length | 762 mm (30 in) |
Height | 264.16 mm (10.4 in) |
Width | 218.44 mm (8.6 in) |
Ordering Information
Units per Delivery | 1/1 |
One-piece Construction
Easy installation and allows access to the cable splice without removing the closure or the terminal
Separate splice and drop termination chambers
Allows easy & secure access for service connections and drop maintenance (cleaning & testing) without having to enter the closure splice chamber
Double-walled construction
Durable protection from bending & cracking in the most extreme environments
Quick-release latches
Easy installation and re-entry without the need for special tools