![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![SLiC® 530 Aerial Terminal Closure 12 ECAM ports, one 2527 tray, direct splice drop (SLFT-530-C-1A-DS)](https://www.corning.com/catalog/coc/products/s/slic-fiber-terminal/80611327349/images/80611327349_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
80611327349
SLiC® Fiber Terminal SLiC® 530 Aerial Terminal Closure 12 ECAM ports, one 2527 tray, direct splice drop (SLFT-530-C-1A-DS)
You might also be interested in
General Specifications
Product Number | 80611327349 |
EAN Code | 4059496445952 |
Application | Carrier Networks, CATV Environments, Customer premises environments |
Mounting Type | Aerial Strand Mount |
Product Type | FOH Closures |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Capacity (number of splices) | 288 |
Closure Type | Free-Breathing, Butt, In-line |
Distribution Port Count | 12 |
Sealing Type | Rubber End Seal |
Dimensions
Length | 762 mm (30 in) |
Height | 264.16 mm (10.4 in) |
Width | 218.44 mm (8.6 in) |
Ordering Information
Units per Delivery | 1/1 |
One-piece Construction
Easy installation and allows access to the cable splice without removing the closure or the terminal
Separate splice and drop termination chambers
Allows easy & secure access for service connections and drop maintenance (cleaning & testing) without having to enter the closure splice chamber
Double-walled construction
Durable protection from bending & cracking in the most extreme environments
Quick-release latches
Easy installation and re-entry without the need for special tools