80611622699
SLiC® Fiber Terminal 547(47” x 5”) Fiber Terminal, 24 FL Drop, 2527 tray, armored cable, SLFT-547-N-SP-2A-X-0X-00-DSX-NX-X w 2 T
You might also be interested in
General Specifications
Product Number | 80611622699 |
EAN Code | 4059496581230 |
Application | Carrier Networks, CATV Environments, Customer premises environments |
Mounting Type | Aerial Strand Mount |
Product Type | FOH Closures |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Capacity (number of splices) | 842 |
Closure Type | Free-Breathing, Butt, In-line |
Distribution Port Count | 4 |
Max number of trays | 6 |
Sealing Type | Rubber End Seal |
Dimensions
Width | 1193.8 mm (47 in) |
Outer Diameter | 127 mm (5 in) |
Ordering Information
Units per Delivery | 1/1 |
One-piece Construction
Easy installation and allows access to the cable splice without removing the closure or the terminal
Separate splice and drop termination chambers
Allows easy & secure access for service connections and drop maintenance (cleaning & testing) without having to enter the closure splice chamber
Double-walled construction
Durable protection from bending & cracking in the most extreme environments
Quick-release latches
Easy installation and re-entry without the need for special tools