Splice Closure Fiber (SCF), preloaded with splice trays
            Corning Splice Closure (SCF) with Mechanical End Cap is designed for splicing fibers in aerial, duct and buried applications. These sealed canister closures are available in configurations that can accommodate from 72 to 576 single fiber splices, or from a 288- to 1296-fiber capacity if splicing ribbons.
                                    Splicing Capacity
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Number of Ports
                                    
                                    
                                        
                                    
                                        
                                    
                                
                            
                        Products
| Product Number | Product Name | |
|---|---|---|
| SCF-4C18-01-36 | Splice Closure Fiber (SCF), preloaded with splice trays, 36 single-fiber splice capacity, 4-in diameter, 18-in dome length | |
| SCF-6C22-01-F-96-144 | Splice Closure Fiber (SCF), preloaded with splice trays, 96 Single Fiber-144 Ribbon Fiber, 6-in diameter, 22-in dome length | |
| SCF-6C28-01-F-192-288 | Splice Closure Fiber (SCF), preloaded with splice trays, 192 Single Fiber-288 Ribbon Fiber, 6-in diameter, 28-in dome length |