text.skipToContent text.skipToNavigation

Splice Closure Fiber (SCF), preloaded with splice trays

Corning Splice Closure (SCF) with Mechanical End Cap is designed for splicing fibers in aerial, duct and buried applications. These sealed canister closures are available in configurations that can accommodate from 72 to 576 single fiber splices, or from a 288- to 1296-fiber capacity if splicing ribbons.

Splicing Capacity 36
Number of Ports 5

Products

Product Number Product Name
SCF-4C18-01-36 Splice Closure Fiber (SCF), preloaded with splice trays, 36 single-fiber splice capacity, 4-in diameter, 18-in dome length