Uniboot Jumper in a Box
Jumper in a box is an innovative packaging solution designed to fulfill your needs of organization, convenience, and efficiency. It includes a self-tracking inventory system and bold, color-coded part identification at a glance. Jumpers are available in a wide range of configurations (see below for full details).
Learn how it can save valuable time, space, and money by contacting your local distributor.
Lengths
Units per Delivery
Fiber Category
Products
Product Number | Product Name | |
---|---|---|
7878-OS2-B50-07M | Uniboot Jumper in a box, LC to LC, pack of 50, DFX250 riser-rated cable, 2.0 mm, 2F, ClearCurve™ Single-mode, 7 m | |
7878-OS2-B70-03M | Uniboot Jumper in a box, LC to LC, pack of 70, DFX250 riser-rated cable, 2.0 mm, 2F, ClearCurve™ Single-mode, 3 m | |
7878-OS2-B70-05M | Uniboot Jumper in a box, LC to LC, pack of 70, DFX250 riser-rated cable, 2.0 mm, 2F, ClearCurve™ Single-mode, 5 m | |
7979-OM4-B50-10M | Uniboot Jumper in a box, LC to LC, pack of 50, DFX250 riser-rated cable, 50 µm multimode (OM4), 10 m |