text.skipToContent text.skipToNavigation

Evolv® Long-Span ROC™ Assembly with Pushlok® Technology

The Evolv™ Long-Span ROC™ drop cable assemblies provide preterminated drop capabilities for span distances not achievable with traditional cable construction. The long-length ADSS version allows pole-to-pole span lengths ranging from 400 ft to 650 ft under NESC wind-loading conditions. There is no support or messenger wire required, allowing installation to be achieved in a single-pass, dramatically reducing installation time and cost while delivering high-speed internet to rural areas. The cables are RDUP (RUS) listed and offer exceptional crush resistance. The Evolv long-span ROC drop cable assemblies robust design and added GRP is designed to meet industry standard requirements for outdoor drop cables and eliminates any bonding or grounding requirements.

Cable Type Long-Span Roc Dielectric Drop

Products

Product Number Product Name
00D101ZBL9R500F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pigtail, 500ft, bulk pack
00D101ZBL9R500F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pigtail 500ft, individual pack
00D101ZBL9R750F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pigtail 750ft, bulk pack
00D101ZBL9R750F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pigtail 750ft, individual pack
00D101ZBL9RA00F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pigtail 1000ft, bulk pack
00D101ZBL9RA00F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pigtail 1000ft individual pack
00D101ZBL9RC00F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pigtail 1200ft, bulk pack
00D101ZBL9RC00F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pigtail 1200ft, individual pack
00D101ZBL9RF00F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pigtail, 1500 ft bulk pack
00D101ZBL9RF00F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pigtail 1500ft individual pack
00D101ZBL9RH00F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pigtail 1700ft bulk pack
00D101ZBL9RH00F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pigtail 1700ft individual pack
00D101ZBL9RL00F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pigtail 2000ft bulk pack
00D101ZBL9RL00F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pigtail 2000FT, individual pack
D14401ZBL9R500F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-SCAPC 500ft, bulk pack
D14401ZBL9R500F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-SCAPC 500ft, individual pack
D14401ZBL9R750F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-SCAPC 750ft, bulk pack
D14401ZBL9R750F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-SCAPC 750ft, individual pack
D14401ZBL9RA00F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-SCAPC 1000ft, bulk pack
D14401ZBL9RA00F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-SCAPC 1000ft, individual pack
D14401ZBL9RC00F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-SCAPC 1200ft, bulk pack
D14401ZBL9RC00F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-SCAPC 1200ft, individual pack
D14401ZBL9RF00F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-SCAPC 1500ft, bulk pack
D14401ZBL9RF00F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-SCAPC 1500ft, individual pack
D14401ZBL9RH00F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-SCAPC 1700ft, bulk pack
D14401ZBL9RH00F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-SCAPC 1700ft, individual pack
D14401ZBL9RL00F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-SCAPC 2000ft, bulk pack
D14401ZBL9RL00F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-SCAPC 2000ft, individual pack
D1D101ZBL9R500F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pushlok, 500ft, bulk pack
D1D101ZBL9R500F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pushlok, 500ft, individual pack
D1D101ZBL9R750F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pushlok 750ft, bulk pack
D1D101ZBL9R750F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pushlok 750ft individual pack
D1D101ZBL9RA00F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pushlok 1000ft, bulk pack
D1D101ZBL9RA00F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pushlok 1000FT Individual pack
D1D101ZBL9RC00F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pushlok 1200ft, bulk pack
D1D101ZBL9RC00F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pushlok 1200FT Individual pack
D1D101ZBL9RF00F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pushlok 1500ft, bulk pack
D1D101ZBL9RF00F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pushlok 1500ft, individual pack
D1D101ZBL9RH00F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pushlok 1700ft, bulk pack
D1D101ZBL9RH00F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pushlok 1700ft, indvidual pack
D1D101ZBL9RL00F Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pushlok 2000ft, bulk pack
D1D101ZBL9RL00F-P Evolv™ Long-Span ROC™ Assemblies with Pushlok® Technology, 1F Long-Span ROC Pushlok-Pushlok 2000ft, individual pack