text.skipToContent text.skipToNavigation

Ribbon Interconnect Cable, Plenum

Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect complement to multifiber connector strategies. Dielectric strength members offer mechanical durability within a flexible, flame-listed.retardant jacket. The cables meet application requirements of the National Electrical Code (NEC) Article 770 and are also OFNP and FT-6. This cable is available in 12 different jacket colors €“ blue, orange, green, brown, slate, white, red, black, yellow, violet, rose and aqua. The colored jacket allows for easy visual identification of the cables. The standard jacket color will be determined by the dominant fiber type in the cable and will use the standard part numbers shown here. Contact Customer Care at 1-800-743-2675 to order other color options.

Products

Product Number Product Name
002KJ8-41130-0F Ribbon Interconnect Cable, Plenum, 2 F, 62.5 µm multimode (OM1)
004TJ8-41190-0F Ribbon Interconnect Cable, Plenum, 4 F, 50 µm multimode (OM4)
012KJ8-T3130-0F Ribbon Interconnect Cable, Plenum, 12 F, 62.5 µm multimode (OM1)
012TJ8-T3191-0F Ribbon Interconnect Cable, Plenum, 12 F, 50 µm multimode, extended 10G distance (OM4)
002EJ8-41131-0F Ribbon Interconnect Cable, Plenum, 2 F, Single-mode (OS2)
002TJ8-41131-0F Ribbon Interconnect Cable, Plenum, 2 F, 50 µm multimode (OM2)
002TJ8-41180-0F Ribbon Interconnect Cable, Plenum, 2 F, 50 µm multimode (OM3)
002TJ8-41190-0F Ribbon Interconnect Cable, Plenum, 2 F, 50 µm multimode (OM4)
002TJ8-41191-0F Ribbon Interconnect Cable, Plenum, 2 F, 50 µm multimode, extended 10G distance (OM4)
004EJ8-41131-0F Ribbon Interconnect Cable, Plenum, 4 F, Single-mode (OS2)
004KJ8-41130-0F Ribbon Interconnect Cable, Plenum, 4 F, 62.5 µm multimode (OM1)
004TJ8-41131-0F Ribbon Interconnect Cable, Plenum, 4 F, 50 µm multimode (OM2)
004TJ8-41180-0F Ribbon Interconnect Cable, Plenum, 4 F, 50 µm multimode (OM3)
004TJ8-41191-0F Ribbon Interconnect Cable, Plenum, 4 F, 50 µm multimode, extended 10G distance (OM4)
008EJ8-81131-0F Ribbon Interconnect Cable, Plenum, 8 F, Single-mode (OS2)
008KJ8-81130-0F Ribbon Interconnect Cable, Plenum, 8 F, 62.5 µm multimode (OM1)
008TJ8-81131-0F Ribbon Interconnect Cable, Plenum, 8 F, 50 µm multimode (OM2)
008TJ8-81180-0F Ribbon Interconnect Cable, Plenum, 8 F, 50 µm multimode (OM3)
008TJ8-81190-0F Ribbon Interconnect Cable, Plenum, 8 F, 50 µm multimode (OM4)
008TJ8-81191-0F Ribbon Interconnect Cable, Plenum, 8 F, 50 µm multimode, extended 10G distance (OM4)
012EJ8-T3131-0F Ribbon Interconnect Cable, Plenum, 12 F, Single-mode (OS2)
012TJ8-T3131-0F Ribbon Interconnect Cable, Plenum, 12 F, 50 µm multimode (OM2)
012TJ8-T3180-0F Ribbon Interconnect Cable, Plenum, 12 F, 50 µm multimode (OM3)
012TJ8-T3190-0F Ribbon Interconnect Cable, Plenum, 12 F, 50 µm multimode (OM4)