text.skipToContent text.skipToNavigation

SST-Drop™ Single-Tube, Gel-Filled Cable

Corning SST-Drop™ dielectric cables offer the ease of installation of standard ALTOS cables in an easy-access, single-tube design. The dielectric version eliminates any bonding and grounding requirements. The cables are RDUP (RUS) listed and offer exceptional crush resistance.


Products

Product Number Product Name
001EB1-14100A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 1 F, Single-mode (OS2)
001EB1-14101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 1 F, Single-mode (OS2)
001EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 1 F, Single-mode (OS2)
001TB4-14131A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 1 F
001ZB4-14120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, A-DQ(2ZN)2Y 1X1 E9U CT3.0
001ZBA-14101A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 1 F, SMF-28® Ultra fiber, Single-mode (OS2)
002EB1-14101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 2 F, Single-mode (OS2)
002EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 2 F, Single-mode (OS2)
002ZB4-14120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, A-DQ(2ZN)2Y 1X2 E9U CT3.0
002ZBA-14101A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 2 F, SMF-28® Ultra fiber, Single-mode (OS2)
004EB1-14101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 4 F, Single-mode (OS2)
004EB1-14A01A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 4 F, Single-mode (OS2), BEAD-BABA
004EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, Single-mode (OS2)
004EB4-14A01A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, Single-mode (OS2), BEAD-BABA
004ZBA-14101A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 4 F, SMF-28® Ultra fiber, Single-mode (OS2)
004ZBA-14A01A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 4 F, SMF-28® Ultra fiber, Single-mode (OS2), BEAD-BABA
006EB1-14101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 6 F, Single-mode (OS2)
006EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 6 F, Single-mode (OS2)
006ZBA-14101A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 6 F, SMF-28® Ultra fiber, Single-mode (OS2)
008EB1-14101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 8 F, Single-mode (OS2)
008EB1-14A01A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 8 F, Single-mode (OS2), BEAD-BABA
008EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 8 F, Single-mode (OS2)
008EB4-14A01A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 8 F, Single mode (OS2), BEAD-BABA
008ZBA-14101A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 8 F, SMF-28® Ultra fiber, Single-mode (OS2)
008ZBA-14A01A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 8 F, SMF-28® Ultra fiber, Single-mode (OS2), BEAD-BABA
010EB1-14101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 10 F, Single-mode (OS2)
010EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 10 F, Single-mode (OS2)
010ZBA-14101A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 10 F, SMF-28® Ultra fiber, Single-mode (OS2)
012EB1-14101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 12 F, Single-mode (OS2)
012EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 12 F, Single-mode (OS2)
012ZBA-14101A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 12 F, SMF-28® Ultra fiber, Single-mode (OS2) TEST
024ZB1-13101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)
024ZB1-14101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)
024ZB4-13101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)
024ZB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)
024ZBA-14101A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)