Centrix™ MTP Module
The Centrix™ System is a high-density fiber management system that provides a balance of industry-leading density with innovative jumper routing. The system can be deployed in multiple applications including: central office, headend, FTTx, FTTCS and data center. Centrix System supports up to 4,320 LC or 2,880 SC connector ports per standard 7-ft frame/2200 mm. The frame design provides optimized routing paths for jumpers, reducing the risk of pileup or entanglement. A single jumper length for an in-frame, cross-connect network design reduces jumper inventory.
The Centrix System is available with both rear or front cable access. Front cable access allows back-to-back frame configurations or mounting against a wall. Both frame configurations save space through increased port density.
Products
| Product Number | Product Name | |
|---|---|---|
| CTX243C-892RBR | Centrix™ MTP® Module, 24 port, SC UPC, pinned, 2 MPO adapters, Single-mode (OS2), rear access, classic polarity | |
| CTX24A9-892RBR | Centrix™ MTP® Module, 24 port, LC UPC, pinned, 2 MPO adapters, Single-mode (OS2), rear access, classic polarity | |
| CTX36B3-893RBR | Centrix™ MTP® Module, 36 port, LC APC, pinned, 3 MPO adapters, Single-mode (OS2), rear access, classic polarity | |
| CX172M24-3C-892RBR | Centrix™ MTP® Module, 72 F, 1 RU, pinned, 24 port SC UPC cassette, Single-mode (OS2), pinned, 2 MPO adapters, rear access, classic polarity | |
| CX172M24-6C-892RBR | Centrix™ MTP® Module, 72 F, 1 RU, pinned, 24 port SC APC cassette, Single-mode (OS2), pinned, 2 MPO adapters, rear access, classic polarity | |
| CX172M24-A9-892RBR | Centrix™ MTP® Module, 72 F, 1 RU, pinned, 24 port LC UPC cassette, Single-mode (OS2), pinned, 2 MPO adapters, rear access, classic polarity | |
| CX172M24-B3-892RBR | Centrix™ MTP® Module, 72 F, 1 RU, pinned, 24 port LC APC cassette, Single-mode (OS2), pinned, 2 MPO adapters, rear access, classic polarity | |
| CX1A8M36-A9-893RBR | Centrix™ MTP® Module, 108 F, 1 RU, pinned, 36 port LC UPC cassette, Single-mode (OS2), pinned, 3 MPO adapters, rear access, classic polarity | |
| CX1A8M36-B3-893RBR | Centrix™ MTP® Module, 108 F, 1 RU, pinned, 36 port LC APC cassette, Single-mode (OS2), pinned, 3 MPO adapters, rear access, classic polarity | |
| CX4U8M24-3C-892RBR | Centrix™ MTP® Module, 288 F, 4 RU, pinned, 24 port SC UPC cassette, Single-mode (OS2), pinned, 2 MPO adapters, rear access, classic polarity | |
| CX4U8M24-6C-892RBR | Centrix™ MTP® Module, 288 F, 4 RU, pinned, 24 port, SC APC cassette, Single-mode (OS2), pinned, 2 MPO adapters, rear access, classic polarity | |
| CX4U8M24-A9-892RBR | Centrix™ MTP® Module, 288 F, 4 RU, pinned, 24 port, LC UPC cassette, Single-mode (OS2), pinned, 2 MPO adapters, rear access, classic polarity | |
| CX4U8M24-B3-892RBR | Centrix™ MTP® Module, 288 F, 4 RU, pinned, 24 port, LC APC cassette, Single-mode (OS2), pinned, 2 MPO adapters, rear access, classic polarity | |
| CX4WWM36-A9-893RBR | Centrix™ MTP® Module, 432 F, 4 RU, pinned, 36 port, LC UPC cassette, Single-mode (OS2), pinned, 3 MPO adapters, rear access, classic polarity | |
| CX4WWM36-B3-893RBR | Centrix™ MTP® Module, 432 F, 4 RU, pinned, 36 port, LC APC cassette, Single-mode (OS2), pinned, 3 MPO adapters, rear access, classic polarity |