LGX Compatible Hardware Pigtailed Housing
Connector Type
Mounting Type
Rack-mountable
Products
Product Number | Product Name | |
---|---|---|
LD51223063C-WFVZ1B | LGX Compatible Hardware Pigtailed Housing, Shelf 24 F SCU-X (2) 6 F panels, FREEDM, 23 m | |
LD51231063C-WFVZ1B | LGX Compatible Hardware Pigtailed Housing, 24 F LDC-005 (2) 6 F, SC connector panels | |
LD52416063C-WF001B | LGX Compatible Hardware Pigtailed Housing, Shelf LDC 24 F SCU with (4) 6 F panels, standard, 16 m | |
LD52446063C-WFVZ1B | LGX Compatible Hardware Pigtailed Housing, 24 F LDC-005, (4) 6 F, SC connector panels | |
LD52461063C-WFVZ1B | LGX Compatible Hardware Pigtailed Housing, Shelf LDC 24 F SCU with (4) 6 F panels | |
LD524P06V3C-3RH000 | LGX Compatible Hardware Pigtailed Housing, LDC-005, 24 F, (4) 6-fiber panels, SC UPC, Single-mode (OS2), MIC Pigtails, no splice tray, no lock, 3 m pigtail | |
LDC06P06-3C-3RN000 | LGX Compatible Hardware Pigtailed Housing, LDC, 6 F, 6 fibers per panel, SC UPC, Single-mode (OS2), OptiStrip™ 900 µm Buffered Fiber, 3 m pigtail | |
LDC12P06-3C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LDC, 12 F, 6 fibers per panel, SC UPC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LDC12P12-6C-3RH000 | LGX Compatible Hardware Pigtailed Housing, LDC, 12 F, 12 fibers per panel, SC APC, Single-mode (OS2), individual pigtails, 3 m pigtail | |
LDC24P06-3C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LDC, 24 F, 6 fibers per panel, SC UPC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LDC48P06-3C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LDC, 48 F, 6 fibers per panel, SC UPC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LDC72P06-3C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LDC, 72 F, 6 fibers per panel, SC UPC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LDM06P06-3C-3RN000 | LGX Compatible Hardware Pigtailed Housing, LDC Module, 6 F, SC UPC, Single-mode (OS2), 900 µm, 3 m pigtail | |
LDM12P12-3C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LDC Module, 12 F, SC UPC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LDP06P06-3C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LDP, 6 F, 6 fibers per panel, SC UPC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LDP12P12-6C-3RH000 | LGX Compatible Hardware Pigtailed Housing, LDC, 12 F, 12 fibers per panel, SC APC, Single-mode (OS2), MIC Subunit, 3 m pigtail | |
LDS12P06-3C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LDS, 12 F, 6 fibers per panel, SC UPC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LDS24P06-3C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LDS, 24 F, 6 fibers per panel, SC UPC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LDS24P06-6C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LDS, 24 F, 6 fibers per panel, SC APC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LDS72P06-3C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LDS, 72 F, 6 fibers per panel, SC UPC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LDS72P06-6C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LDS, 72 F, 6 fibers per panel, SC APC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LHP12P12-3C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LHP, 12 F, 12 fibers per panel, SC UPC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LHR12P12-3C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LHR, 12 F, 12 fibers per panel, SC UPC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LHRE4P12-3C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, Pre-Term LHS Shelf, 9 in, 144 F, 12-fiber panels, SC UPC, Single-mode (OS2), Ribbon Pigtail, 3 m | |
LHRE4P12-6C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LHR, 144 F, 12 fibers per panel, SC APC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LHS12P12-3C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LHS, 12 F, 12 fibers per panel, SC UPC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LHSE4P12-3C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LHS, 144 F, 12 fibers per panel, SC UPC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LIC06P06-3C-3RH000 | LGX Compatible Hardware Pigtailed Housing, LSCIM, 6 F, 6 fibers per panel, SC UPC, Single-mode (OS2), MIC Subunit, 3 m pigtail | |
LIC06P06-3C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LSCIM, 6 F, 6 fibers per panel, SC UPC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LIC12P12-3C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LSCIM, 12 F, 12 fibers per panel, SC UPC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LRP12P06-6C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LDS, 12 F, 6 fibers per panel, SC APC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail | |
LTSM6P18-3C-3RJ000 | LGX Compatible Hardware Pigtailed Housing, LTS, 216 F, 18 fibers per panel, SC UPC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail |