Centrix™ Pigtailed Cassette
The Centrix™ system staggered cassette is designed to ensure maximum finger access and reduce the potential for inadvertent disconnects. Additionally, these cassettes include port mapping labels providing simple identification.
Connector Type
Height Unit
Products
| Product Number | Product Name | |
|---|---|---|
| CTXCPP3S-B3-2RH000 | Centrix™ Pigtailed Cassette, 36 Fiber, staggered LC APC duplex panel, single-fiber, single-mode (OS2) | |
| CX172P24-A9-2RJ000 | Centrix™ Pigtailed Cassette, 1U Housing, 24 F, LC UPC, Single-mode (OS2), Ribbon | |
| CX172W5243C-C7001B | Centrix™ Pigtailed Cassette, Stubbed Housing with 3-24 F Cassette, SC UPC, 305 m | |
| CX172W5243C-CF001B | Centrix™ Pigtailed Cassette, Stubbed Housing with 3-24 F Cassette, SC UPC, 305 m | |
| CX172W5246C-C7001B | Centrix™ Pigtailed Cassette, Stubbed Housing with 3-24 F Cassette, SC APC, 305 m | |
| CX172W5246C-CF001B | Centrix™ Pigtailed Cassette, Stubbed Housing with 3-24 F Cassette, SC APC, 305 m | |
| CX172W524A9-C7001B | Centrix™ Pigtailed Cassette, Stubbed Housing with 3-24 F Cassette, LC UPC, 305 m | |
| CX172W524A9-CF001B | Centrix™ Pigtailed Cassette, Stubbed Housing with 3-24 F Cassette, LC UPC, 305 m | |
| CX172W524B3-C7001B | Centrix™ Pigtailed Cassette, Stubbed Housing with 3-24 F Cassette, LC APC, 305 m | |
| CX172W524B3-CF001B | Centrix™ Pigtailed Cassette, Stubbed Housing with 3-24 F Cassette, LC APC, 305 m | |
| CX1A8P36-A9-2RJ000 | Centrix™ Pigtailed Cassette, 1U Housing, 108 F, LC UPC, Single-mode (OS2), Ribbon | |
| CX1A8P36-B3-2RJ000 | Centrix™ Pigtailed Cassette, 1U Housing, 108 F, LC APC, Single-mode (OS2), Ribbon | |
| CX2M6P36-A9-2RJ000 | Centrix™ Pigtailed Cassette, 2U Housing, 216 F, LC UPC, Single-mode (OS2), Ribbon |