text.skipToContent text.skipToNavigation
The Centrix™ System is a high-density fiber management system that provides a balance of industry-leading density with innovative jumper routing. The system can be deployed in multiple applications including: central office, headend, FTTx, FTTCS and data center. Centrix System supports up to 4,320 LC or 2,880 SC connector ports per standard 7-ft frame/2200 mm. The frame design provides optimized routing paths for jumpers, reducing the risk of pileup or entanglement. A single jumper length for an in-frame, cross-connect network design reduces jumper inventory.

The Centrix System is available with both rear or front cable access. Front cable access allows back-to-back frame configurations or mounting against a wall. Both frame configurations save space through increased port density.


Produits

Référence du produit Nom du produit
CTXCA24-3CB Centrix™ Patch Panel Cassette, 24 F, SC UPC, Rear Access
CTXCA24-6CB Centrix™ Patch Panel Cassette, 24 F, SC APC, Rear Access
CTXCAE4-90R Centrix™ Patch Panel Cassette, 144F Fiber Patch Panel Cassette MTP (MPO), Front Right Access