text.skipToContent text.skipToNavigation

The OptiSheath® MDU Terminal is a rugged, indoor/outdoor interconnect between the distribution network and indoor/outdoor drop cables for multidwelling unit (MDU) applications. Compatible with either loose tube or ribbon cable, the terminal also accommodates ClearCurve® Rugged Drop Cable. The multilayer design allows installers to access only the components of the terminal necessary for initial installation or subscriber turn-up, while a protected layer allows for pigtail splicing of drop cables as needed. The NID-like housing contains 6-, 12-, 24- and 48-ports and has built-in mounting provisions for a variety of interior and exterior surfaces, including uneven siding.


Products

Product Number Product Name
MDU0000246C-00M22P MDU Terminals, Stubless, 24 port, SC APC, with internal OptiTip®, pinned and internal pigtails for spliced-in drops
MDU0000246C-00M22Q MDU Terminals, Stubless, 24 port, SC APC, with internal OptiTip®, pinned and factory or field connectorized drops
MDU0000246C-AACG2P MDU Terminals, Stubless, 24 port, SC APC, with ribbon pigtails and internal pigtails for spliced-in drops
MDU0000246C-AACG2P-U MDU Terminals, Stubless, 24 port, SC APC, with ribbon pigtails and internal pigtails for spliced-in drops, BEAD-BABA
MDU0000246C-BBCG2P MDU Terminals, Stubless, 24 port, SC APC, with Loose Tube pigtails and internal pigtails for spliced-in drops
MDU0000246C-BBCG2Q MDU Terminals, Stubless, 24 port, SC APC, with Loose Tube pigtails and factory or field connectorized drops