MDU Terminals, Stubless
The OptiSheath® MDU Terminal is a rugged, indoor/outdoor interconnect between the distribution network and indoor/outdoor drop cables for multidwelling unit (MDU) applications. Compatible with either loose tube or ribbon cable, the terminal also accommodates ClearCurve® Rugged Drop Cable. The multilayer design allows installers to access only the components of the terminal necessary for initial installation or subscriber turn-up, while a protected layer allows for pigtail splicing of drop cables as needed. The NID-like housing contains 6-, 12-, 24- and 48-ports and has built-in mounting provisions for a variety of interior and exterior surfaces, including uneven siding.
Drop Connection
Number of Ports
12
Input Cable Type
Internal OptiTip®, Pinned
Compliance
Products
| Product Number | Product Name | |
|---|---|---|
| MDU0000123C-00M22Q | MDU Terminals, Stubless, 12 port, SC UPC, stubless, Internal Optitip® pinned, no drop pigtails | |
| MDU0000126C-00772Q | MDU Terminals, Stubless, Interconnect wall mount, 12 F, SC APC adapters, internal OptiTip® distribution interface, preconnectorized drops | |
| MDU0000126C-00M22P | MDU Terminals, Stubless, 12 port, SC APC, with internal OptiTip®, pinned and internal pigtails for spliced-in drops | |
| MDU0000126C-00M22Q | MDU Terminals, Stubless, 12 port, SC APC, with internal OptiTip®, pinned and factory or field connectorized drops | |
| MDU0000126C-00M22Q-U | MDU Terminals, Stubless, 12 port, SC APC, with internal OptiTip®, pinned and factory or field connectorized drops, BEAD-BABA |