text.skipToContent text.skipToNavigation
The Centrix™ System is a high-density fiber management system that provides a balance of industry-leading density with innovative jumper routing. The system can be deployed in multiple applications including: central office, headend, FTTx, FTTCS and data center. Centrix System supports up to 4,320 LC or 2,880 SC connector ports per standard 7-ft frame/2200 mm. The frame design provides optimized routing paths for jumpers, reducing the risk of pileup or entanglement. A single jumper length for an in-frame, cross-connect network design reduces jumper inventory.The Centrix System is available with both rear or front cable access. Front cable access allows back-to-back frame configurations or mounting against a wall. Both frame configurations save space through increased port density.

Products

Product Number Product Name
PC2MBAFF2LRAA1DA2PADQ Centrix™ Frame, 7ft, Patchcord Management on Left, Cable entry on Right, w/Solid Short doors and panels, Bottom fiber channel, Pre-Assembled
PC2MBJFF2LRAA1DA2PAWE Centrix™ Frame, 2.2m, Patchcord Management on Left, Cable entry on Right, w/Solid Short doors and panels, Bottom fiber channel, Pre-Assembled
PF2ZAAHK1RLNNNNN0PADQ Centrix™ Front cable access frame with right side jumper routing and no walls
PF2ZAAHK1LRNNNAN0PADQ Centrix™ Front cable access frame with left side jumper routing and walls
PF2ZAABE1LMNNNAN0PADQ Centrix™ GR-449 rear cable access frame with left side jumper routing and walls
PF2ZAABE1RSNNNAN0PADQ Centrix™ GR-449 rear cable access frame with right side jumper routing and walls
PF2ZAABE1LMNNNNN0PADQ Centrix™ GR-449 rear cable access frame with left side jumper routing and no walls
CTX-FA-FRAME-7 Centrix™ Front Cable Access Frame, 7 ft
CTX-PK-FA Centrix™ Frame Isolation ground pad kit, Front Access Frame
CTX-PK-SA Centrix™ Frame Isolation ground pad kit, Rear Access Frame
CTX-SA-FRAME-7 Centrix™ Standard Rear Cable Access Frame, 7 ft
PF2ZAABE1RSNNNNN0PADQ Centrix™ GR-449 rear cable access frame with right side jumper routing and no walls
PF2ZAAHK1LRNNNNN0PADQ Centrix™ Front cable access frame with left side jumper routing and no walls
PF2ZAAHK1RLNNNAN0PADQ Centrix™ Front cable access frame with right side jumper routing and walls
PC2MBAFF2RLAA1DA2PADQ Centrix™ Frame, 7ft, Patchcord Management on Right, Cable entry on Left, w/Solid Short doors and panels, Bottom fiber channel, Pre-Assembled
PF2MBJFF2LRANNNN2PAWE Centrix™ Frame, 2.2m, Patchcord Management on Left, Cable entry on Right, No doors, Pre-Assembled
PC2MBAFF2RLAB2EA2PADQ Centrix™ Frame, 7ft, Patchcord Management on Right, Cable entry on Left, w/Solid Long doors and panels, Bottom fiber channel, Pre-Assembled
PC2QBACG6YMANNNN2PFDQ Centrix™ Quad Frame, 7ft, Patchcord Management in the middle, Cable entry on both sides, No Doors, Flat Packs
PC2MBAFF2LRAA2EA2PADQ Centrix™ Frame, Patchcord Management on Left, Cable entry on Right, w/Solid Long doors and panels, Bottom fiber channel, Pre-Assembled
PF2MBAFF2RLANNNN2PADQ Centrix™ Frame, 7ft, Patchcord Management on Right, Cable entry on Left, No doors, Pre-Assembled
PF2RBJCF5ZMANNNN2PAWE Centrix™ Dual Frame, 2.2m, Patchcord Management in the middle, Cable entry on both sides, No Doors
PF2MBAFF2LRANNNN2PADQ Centrix™ Frame, 7ft, Patchcord Management on Left, Cable entry on Right, No doors, Pre-Assembled
PC2QBACG6YMAG7IA2PFDQ Centrix™ Quad Frame, 7ft, Patchcord Management in the middle, Cable entry on both sides, w/Solid Long doors and panels, Bottom fiber channel, Flat Packs