GPPO Male Thread-In Shroud
Lengths
Diameter B
Products
| Product Number | Product Name | |
|---|---|---|
| B003-A23-01 | GPPO Male Thread-in Shroud, Full Detent, 0.091 Length | |
| B003-A25-01 | GPPO Male Thread-in Shroud, Smooth Bore, 0.091 Length | |
| B003-L33-01 | GPPO Male Thread-in Shroud, Full Detent, 0.165 Length, 0.015 Contact Length | |
| B003-L33-02 | GPPO Male Thread-in Shroud, Full Detent, 0.165 Length, 0.067 Contact Length | |
| B003-L33-03 | GPPO Male Thread-in Shroud, Full Detent, 0.496 Length, 0.031 Driver Slot | |
| B003-L33-05 | GPPO Male Thread-in Shroud, Full Detent, 0.165 Length, 0.041 Contact Length | |
| B003-L35-01 | GPPO Male Thread-in Shroud, Smooth Bore, 0.165 Length, 0.015 Contact Length | |
| B003-L35-02 | GPPO Male Thread-in Shroud, Smooth Bore, 0.165 Length, 0.065 Contact Length | |
| B003-L35-03 | GPPO Male Thread-in Shroud, Smooth Bore, 0.496 Length, 0.031 Driver Slot | |
| B003-L35-05 | GPPO Male Thread-in Shroud, Smooth Bore, 0.165 Length, 0.041 Contact Length | |
| B003-N33-01 | GPPO Male Thread-in Shroud, Accepts 0.012 Dia. Center Conductor, Full Detent, 0.217 Length | |
| B003-N33-02 | GPPO Male Thread-in Shroud, Accepts 0.009 Dia. Center Conductor, Full Detent, 0.217 Length | |
| B003-N35-01 | GPPO Male Thread-in Shroud, Accepts 0.012 Dia. Center Conductor, Smooth Bore, 0.217 Length | |
| B003-N35-02 | GPPO Male Thread-in Shroud, Accepts 0.009 Dia. Center Conductor, Smooth Bore, 0.217 Length | |
| B024-L33-01 | GPPO Male Thread-in Shroud to Stripline Launch with 0.015 Pin, Full Detent, 0.241 Length | |
| B024-L33-02 | GPPO Male Thread-in Shroud, Full Detent, 0.496 Length, 0.040 Driver Slot | |
| B024-L35-01 | GPPO Male Thread-in Shroud to Stripline Launch with 0.015 Pin, Smooth Bore, 0.241 Length | |
| B024-L35-02 | GPPO Male Thread-in Shroud, Smooth Bore, 0.496 Length, 0.040 Driver Slot |