GPO Male Cable Connector
Lengths
0.220 in
Diameter A
0.230 in
Diameter B
0.075 in
Dentent Type
Not Available
Products
| Product Number | Product Name | |
|---|---|---|
| 0119-546-3 | GPO Male Cable Connector, Bulkhead Mount Smooth Bore Thread-on to 0.047 S/R Cable | |
| A016-H83-01 | GPO Male Cable Connector, Bulkhead Mount to RG-178/196 Cable, FD | |
| A016-H84-01 | GPO Male Cable Connector, Bulkhead Mount to RG-178/196 Cable, LD | |
| A016-H85-01 | GPO Male Cable Connector, Bulkhead Mount to RG-178/196 Cable, SB |