GPO Male Cable Connector
Lengths
0.511 in
Diameter A
0.230 in
Diameter B
0.111 in
Dentent Type
Not Available
Products
| Product Number | Product Name | |
|---|---|---|
| A016-D83-01 | GPO Male Cable Connector, Bulkhead Mount to 0.086 S/R Cable, FD, 0.511 long | |
| A016-D84-01 | GPO Male Cable Connector, Bulkhead Mount to 0.086 S/R Cable, LD, 0.511 long | |
| A016-D86-01 | GPO Male Cable Connector, Bulkhead Mount to 0.086 S/R Cable, CM, 0.511 long | |
| A016-D87-01 | GPO Male Cable Connector, Modified Smooth Bore Catchers Mitt Bulkhead Mount to 0.086 S/R Cable |