GPO Male Cable Connector
Lengths
0.340 in
Diameter A
Diameter B
0.047 in
Dentent Type
Products
| Product Number | Product Name | |
|---|---|---|
| A001-B83-01 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Full Detent, 0.480 Length, 0.093 Hole Dia. | |
| A001-B83-02 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Full Detent, 0.400 Length, 0.073 Hole Dia. | |
| A001-B84-01 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Limited Detent, 0.480 Length, 0.093 Hole Dia. | |
| A001-B84-02 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Limited Detent, 0.400 Length, 0.073 Hole Dia. | |
| A001-B85-01 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Smooth Bore, 0.480 Length, 0.093 Hole Dia. | |
| A001-B85-02 | GPO Male Cable Connector, Flange Mount to 0.047 S/R Cable, Smooth Bore, 0.400 Length, 0.073 Hole Dia. |