80611495849
SLiC® Fiber Closure SLIC 533 Fiber Aerial Closure (33” x 5”), no tray, SLFT-533-SP-2D-00-DS-NX
General Specifications
| Product Number | 80611495849 |
| Application | Carrier Networks, CATV Environments, Fiber to the Premises |
| Mounting Type | Aerial-mount, Strand-mount |
| Product Type | FOH Closures |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Capacity (number of splices) | 432 |
| Closure Type | Free-Breathing, Butt, In-line |
| Distribution Port Count | 4 |
| Max number of trays | 3 |
| Sealing Type | Rubber End Seal |
Dimensions
| Width | 838.2 mm (33 in) |
| Outer Diameter | 127 mm (5 in) |
Ordering Information
| Units per Delivery | 1/1 |
One-piece Construction
Easy installation and allows access to the cable splice without removing the closure or the terminal
Separate splice and drop termination chambers
Allows easy & secure access for service connections and drop maintenance (cleaning & testing) without having to enter the closure splice chamber
Double-walled construction
Durable protection from bending & cracking in the most extreme environments
Quick-release latches
Easy installation and re-entry without the need for special tools