

80611622681
SLiC® Fiber Closure 533 Fiber Aerial Closure, no tray, SLFC-533-NSP-0X
You might also be interested in
General Specifications
Product Number | 80611622681 |
Application | Carrier Networks, CATV Environments, Fiber to the Premises |
Environment | Outdoor |
Mounting Type | Aerial-mount, Strand-mount |
Product Type | FOH Closures |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Capacity (number of splices) | 432 |
Closure Type | Free-Breathing, Butt, In-line |
Distribution Port Count | 4 |
Max number of trays | 3 |
Sealing Type | Rubber End Seal |
Dimensions
Width | 838.2 mm (33 in) |
Depth | 33 in |
Outer Diameter | 127 mm (5 in) |
Ordering Information
Units per Delivery | 1/1 |
One-piece Construction
Easy installation and allows access to the cable splice without removing the closure or the terminal
Separate splice and drop termination chambers
Allows easy & secure access for service connections and drop maintenance (cleaning & testing) without having to enter the closure splice chamber
Double-walled construction
Durable protection from bending & cracking in the most extreme environments
Quick-release latches
Easy installation and re-entry without the need for special tools