MDU Terminals, Stubless
The OptiSheath® MDU Terminal is a rugged, indoor/outdoor interconnect between the distribution network and indoor/outdoor drop cables for multidwelling unit (MDU) applications. Compatible with either loose tube or ribbon cable, the terminal also accommodates ClearCurve® Rugged Drop Cable. The multilayer design allows installers to access only the components of the terminal necessary for initial installation or subscriber turn-up, while a protected layer allows for pigtail splicing of drop cables as needed. The NID-like housing contains 6-, 12-, 24- and 48-ports and has built-in mounting provisions for a variety of interior and exterior surfaces, including uneven siding.
Drop Connection
Number of Ports
24
Input Cable Type
Compliance
Products
| Product Number | Product Name | |
|---|---|---|
| MDU0000246C-00M22P | MDU Terminals, Stubless, 24 port, SC APC, with internal OptiTip®, pinned and internal pigtails for spliced-in drops | |
| MDU0000246C-00M22Q | MDU Terminals, Stubless, 24 port, SC APC, with internal OptiTip®, pinned and factory or field connectorized drops | |
| MDU0000246C-AACG2P | MDU Terminals, Stubless, 24 port, SC APC, with ribbon pigtails and internal pigtails for spliced-in drops | |
| MDU0000246C-AACG2P-U | MDU Terminals, Stubless, 24 port, SC APC, with ribbon pigtails and internal pigtails for spliced-in drops, BEAD-BABA | |
| MDU0000246C-BBCG2P | MDU Terminals, Stubless, 24 port, SC APC, with Loose Tube pigtails and internal pigtails for spliced-in drops | |
| MDU0000246C-BBCG2Q | MDU Terminals, Stubless, 24 port, SC APC, with Loose Tube pigtails and factory or field connectorized drops |