text.skipToContent text.skipToNavigation

SST-Drop™ Single-Tube, Gel-Filled Cable

Corning SST-Drop™ cables combine the easy installation of standard ALTOS® cables with a single-tube, easy-access design. Available in dielectric and toneable versions, these cables are RDUP (RUS) Listed and deliver exceptional crush resistance, making them ideal for rugged environments and underground installations. The dielectric version eliminates bonding and grounding requirements, while the toneable version features a separable toning conductor and copper element for effortless buried cable detection and clear identification during installation.


Products

Product Number Product Name
001EB1-14100A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 1 F, Single-mode (OS2)
001EB1-14101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 1 F, Single-mode (OS2)
001EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 1 F, Single-mode (OS2)
001TB4-14131A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 1 F
001ZB4-14120A20 SST-Drop™ Single-Tube, Gel-Filled Cable, 1 F, SMF-28® Ultra fiber, Dielectric, Single-mode (OS2)
002EB1-14101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 2 F, Single-mode (OS2)
002EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 2 F, Single-mode (OS2)
002ZB4-14120A20 SST-Drop™ Single-Tube, Gel-Filled Cable, 2 F, SMF-28® Ultra fiber, Dielectric, Single-mode (OS2)
004EB1-14101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 4 F, Single-mode (OS2)
004EB1-14101A20-US SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 4 F, Single-mode (OS2), BEAD-BABA
004EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, Single-mode (OS2)
004EB4-14101A20-US SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, Single-mode (OS2), BEAD-BABA
006EB1-14101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 6 F, Single-mode (OS2)
006EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 6 F, Single-mode (OS2)
008EB1-14101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 8 F, Single-mode (OS2)
008EB1-14101A20-US SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 8 F, Single-mode (OS2), BEAD-BABA
008EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 8 F, Single-mode (OS2)
008EB4-14101A20-US SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 8 F, Single mode (OS2), BEAD-BABA
010EB1-14101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 10 F, Single-mode (OS2)
010EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 10 F, Single-mode (OS2)
012EB1-14101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 12 F, Single-mode (OS2)
012EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 12 F, Single-mode (OS2)
024ZB1-13101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)
024ZB1-14101A20 SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)
024ZB4-13101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)
024ZB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)