SST-Drop™ Single-Tube, Gel-Filled Cable
Corning SST-Drop™ cables combine the easy installation of standard ALTOS® cables with a single-tube, easy-access design. Available in dielectric and toneable versions, these cables are RDUP (RUS) Listed and deliver exceptional crush resistance, making them ideal for rugged environments and underground installations. The dielectric version eliminates bonding and grounding requirements, while the toneable version features a separable toning conductor and copper element for effortless buried cable detection and clear identification during installation.
Fiber Count
Fiber Category
Compliance
Cable Print Unit of Measure
Product Type
Productos
| Número del producto | Nombre del producto | |
|---|---|---|
| 001EB4-14101A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 1 F, Single-mode (OS2) | |
| 012EB4-14101A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 12 F, Single-mode (OS2) | |
| 001TB4-14131A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 1 F | |
| 002EB4-14101A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 2 F, Single-mode (OS2) | |
| 004EB4-14101A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, Single-mode (OS2) | |
| 006EB4-14101A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 6 F, Single-mode (OS2) | |
| 008EB4-14101A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 8 F, Single-mode (OS2) | |
| 010EB4-14101A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 10 F, Single-mode (OS2) | |
| 001ZB4-14120A20 | SST-Drop™ Single-Tube, Gel-Filled Cable, 1 F, SMF-28® Ultra fiber, Dielectric, Single-mode (OS2) | |
| 002ZB4-14120A20 | SST-Drop™ Single-Tube, Gel-Filled Cable, 2 F, SMF-28® Ultra fiber, Dielectric, Single-mode (OS2) | |
| 004EB4-14101A20-US | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, Single-mode (OS2), BEAD-BABA | |
| 008EB4-14101A20-US | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 8 F, Single mode (OS2), BEAD-BABA | |
| 002EB1-14101A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 2 F, Single-mode (OS2) | |
| 012EB1-14101A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 12 F, Single-mode (OS2) | |
| 024ZB1-14101A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 010EB1-14101A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 10 F, Single-mode (OS2) | |
| 001EB1-14100A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 1 F, Single-mode (OS2) | |
| 001EB1-14101A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 1 F, Single-mode (OS2) | |
| 004EB1-14101A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 4 F, Single-mode (OS2) | |
| 004EB1-14101A20-US | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 4 F, Single-mode (OS2), BEAD-BABA | |
| 006EB1-14101A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 6 F, Single-mode (OS2) | |
| 008EB1-14101A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 8 F, Single-mode (OS2) | |
| 008EB1-14101A20-US | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 8 F, Single-mode (OS2), BEAD-BABA | |
| 024ZB1-13101A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 024ZB4-13101A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 024ZB4-14101A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2) |