text.skipToContent text.skipToNavigation

Falcon® Plates

E-mail

  • Versatility of plate colors to suit various detection methods
  • Crystal-grade virgin polystyrene
  • Sterilized by gamma irradiation
  • Nonpyrogenic
  • Non-treated polystyrene, standard tissue culture (TC), and Corning® Primaria™ surface treatments available
  • Convenient, peel-open medical-style packaging for individual product presentation
  • Individual and Ready-Stack (RS) trays are PET (Code 1) and recyclable
  • Growth area and volume are nominal


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
351143 Falcon® 12-well Clear Flat Bottom Not Treated Multiwell Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case   1 / Pk     50 / Cs     Falcon®   N/A per case
351146 Falcon® 6-well Clear Flat Bottom Not Treated Cell Multiwell Culture Plate, with Lid, Sterile, 1/Pack,50/Case   1 / Pk     50 / Cs     Falcon®   N/A per case
351147 Falcon® 24-well Polystyrene Clear Flat Bottom Not Treated Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case   1 / Pk     50 / Cs     Falcon®   N/A per case
351178 Falcon® 48-well Clear Flat Bottom Not Treated Multiwell Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case   1 / Pk     50 / Cs     Falcon®   N/A per case
353043 Falcon® 12-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case   1 / Pk     50 / Cs     Falcon®   N/A per case
353046 Falcon® 6-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case   1 / Pk     50 / Cs     Falcon®   N/A per case
353047 Falcon® 24-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 50/Case   1 / Pk     50 / Cs     Falcon®   N/A per case
353078 Falcon® 48-well Clear Flat Bottom TC-treated Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case   1 / Pk     50 / Cs     Falcon®   €228.02 per case
353224 Falcon® 6-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 6/Bag, 36/Case   6 / Pk     36 / Cs     Falcon®   €112.72 per case
353225 Falcon® 12-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 6/Pack, 36/Case   6 / Pk     36 / Cs     Falcon®   N/A per case
353226 Falcon® 24-well Multiwell Flat Bottom TC-treated Cell Culture Plate, with Lid, Sterile, 6/Pack, 36/Case   6 / Pk     36 / Cs     Falcon®   €116.60 per case
353230 Falcon® 48-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 6/Pack, 36/Case   6 / Pk     36 / Cs     Falcon®   N/A per case
353934 Falcon® 6-well Cell Clear Flat Bottom TC-treated Multiwell Culture Plate, with Lid, Sterile, 10/Pack, 60/Case   10 / Pk     60 / Cs     Falcon®   €187.75 per case
353935 Falcon® 24-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 10/Pack, 60/Case   10 / Pk     60 / Cs     Falcon®   €194.33 per case