- 三种规格:150 mL、500 mL和1,000 mL。
- 漏斗采用低液体滞留设计。
- 提供33 mm和45 mm两种瓶颈尺寸,适合大多数玻璃和塑料培养基储液瓶。
- 预过滤器需单独订购。
- 独立包装。
- 无菌。
- 无热原。
| 产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | ||
|---|---|---|---|---|---|---|---|
| 430015 | Corning® 1000 mL瓶顶真空过滤器,0.22 µm孔径,54.5cm² CA滤膜,适合直径为45 mm的瓶颈,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | N/A | per case | |
| 430049 | Corning® 500 mL瓶顶真空过滤器,0.2 µm孔径,33.2cm²尼龙滤膜,适合直径为45 mm的瓶颈,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | N/A | per case | |
| 430512 | Corning® 500 mL瓶顶真空过滤器,0.45 µm孔径,33.2cm² CA滤膜,适合直径为33 mm的瓶颈,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | N/A | per case | |
| 430513 | Corning® 500 mL瓶顶真空过滤器,0.22 µm孔径,33.2cm² CA滤膜,适合直径为45 mm的瓶颈,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | N/A | per case | |
| 430514 | Corning® 500 mL瓶顶真空过滤器,0.45 µm孔径,33.2cm² CA滤膜,适合直径为45 mm的瓶颈,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | N/A | per case | |
| 430521 | Corning® 500 mL瓶顶真空过滤器,0.22 µm孔径,33.2cm² CA滤膜,适合直径为33 mm的瓶颈,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | N/A | per case | |
| 430624 | Corning® 150 mL瓶顶真空过滤器,0.22 µm孔径,13.6cm² CA滤膜,适合直径为33 mm的瓶颈,无菌,48/箱 | 1 /包 | 48 /箱 | Corning® | N/A | per case | |
| 430625 | Corning® 150 mL瓶顶真空过滤器,0.45 µm孔径,13.6cm² CA滤膜,适合直径为33 mm的瓶颈,无菌,48/箱 | 1 /包 | 48 /箱 | Corning® | N/A | per case | |
| 430626 | Corning® 150 mL瓶顶真空过滤器,0.22 µm孔径,13.6cm² CA滤膜,适合直径为45 mm的瓶颈,无菌,48/箱 | 1 /包 | 48 /箱 | Corning® | N/A | per case | |
| 430627 | Corning® 150 mL Bottle Top Vacuum Filter, 0.45 µm Pore 13.6cm² CA Membrane, Fits 45 mm Diameter Necks, Sterile, 48/Case | N/A | per case | ||||
| 431117 | Corning® 500 mL Bottle Top Vacuum Filter, 0.22 µm Pore 33.2cm² PES Membrane, Fits 33 mm Diameter Necks, Sterile, 12/Case | N/A | per case | ||||
| 431118 | Corning® 500 mL Bottle Top Vacuum Filter, 0.22 µm Pore 33.2cm² PES Membrane, Fits 45 mm Diameter Necks, Sterile, 12/Case | N/A | per case | ||||
| 431160 | Corning® 150 mL Bottle Top Vacuum Filter, 0.22 µm Pore 13.6cm² PES Membrane, Fits 33 mm Diameter Necks, Sterile, 48/Case | N/A | per case | ||||
| 431161 | Corning® 150 mL Bottle Top Vacuum Filter, 0.22 µm Pore 13.6cm² PES Membrane, Fits 45 mm Diameter Necks, Sterile, 48/Case | N/A | per case | ||||
| 431174 | Corning® 1000 mL瓶顶真空过滤器,0.22 µm孔径,54.5cm² PES滤膜,适合直径为45 mm的瓶颈,无菌,12/箱 | 1 /包 | 12 /箱 | Corning® | N/A | per case |