This condenser has a high surface area per unit length of jacket. Primarily used in vacuum distillations. With the outer joint at the top and the inner standard taper joint at the bottom with a drip tip. The tubulation O.D. is approximately 10 mm.
This condenser has a high surface area per unit length of jacket. Primarily used in vacuum distillations. With the outer joint at the top and the inner standard taper joint at the bottom with a drip tip. The tubulation O.D. is approximately 10 mm.
| Product Number | Product Name | パック入数 | ケース入数 | ブランド | Unit Size | ||
|---|---|---|---|---|---|---|---|
| 2560-300 | PYREX® 冷却器(グラハム型、上下部摺合せ付) 300mm | 1 / パック | 6 / ケース | PYREX® | N/A | per case | |
| 2560-400 | PYREX® 400 mm Graham Condensers with Top and Bottom 24/40 Standard Taper Joints | N/A | per case | ||||
| 2560-500 | PYREX® 500 mm Graham Condensers with Top and Bottom 24/40 Standard Taper Joints | N/A | per case |