text.skipToContent text.skipToNavigation

PYREX® Culture Tube, Rimless

E-mail

Rimless for greater convenience in plugging and rack storage. Walls and bottoms are of uniform ­thickness. Ends are fire-polished.

Cat. No 9820-12 is a Kahn tubes.

Cat. No. 9820-13 is a Wasserman tube.


Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
9820-10 PYREX® 試験管(リムなし) 10x75mm   72 / パック     720 / ケース     PYREX®   N/A per case
9820-12 PYREX® 5 mL Rimless Kahn Culture Tubes, 12x75 mm N/A per case
9820-13 PYREX® 9 mL Rimless Wasserman Culture Tubes, 13x100 mm N/A per case
9820-16 PYREX® 11 mL Rimless Culture Tubes, 16x100 mm N/A per case
9820-16X PYREX® 15 mL Rimless Culture Tubes, 16x125 mm N/A per case
9820-16XX PYREX® 20 mL Rimless Culture Tubes, 16x150 mm N/A per case
9820-18 PYREX® 27 mL Rimless Culture Tubes, 18x150 mm N/A per case
9820-20 PYREX® 34 mL Rimless Culture Tubes, 20x150 mm N/A per case
9820-22 PYREX® 試験管(リムなし) 22X175   72 / パック     432 / ケース     PYREX®   N/A per case
9820-25 PYREX® 55 mL Rimless Culture Tubes, 25x150 mm N/A per case
9820-25X PYREX® 70 mL Rimless Culture Tubes, 25x200 mm N/A per case
9820-6 PYREX® 0.5 mL Rimless Culture Tubes, 6x50 mm N/A per case