EDGE™ 适配器面板,MTP®
Categoria da fibra
Contagem de fibra
Número de adaptadores por painel
Cor da carcaça do adaptador
Products
| 产品编码 | Product Name | |
|---|---|---|
| EDGE-CP48-E3 | Painéis de Adaptadores MTP®, 48 F, Multimodo 50 µm (OM3/OM4) | |
| EDGE-CP24-90 | EDGE™ Adapter Panel, 24 F, 2X MTP® shuttered, Bend-improved single-mode (OS2) | |
| EDGE-CP48-90 | EDGE™ Panel, 48 F, 4X MTP® Adapter Panel, shuttered, single-mode (OS2) | |
| EDGE-CP24-Q6 | EDGE™ Adapter Panel, MTP®, 24 F, 50 µm multimode (OM4), violet | |
| EDGE-CP48-Q6 | EDGE™ Adapter Panel, MTP®, 48 F, 50 µm multimode (OM4), violet | |
| EDGE-CP24-E3 | EDGE™ Panel, 24 F, 2X MTP® Adapter Panel, shuttered, 50 µm multimode (OM4/OM3) |