EDGE™ Adapter Panel, MTP®
EDGE™ MTP® adapter panels provide a simple interface to mate MTP Connectors. This occurs when connecting MTP trunks to MTP extended trunks, MTP trunks to trunk harnesses and, in 40G multimode networks, connecting MTP trunks to 40G patch cords.
Categoria da fibra
Contagem de fibra
Number of Adapters per Panel
Adapter Housing Color
Vous pourriez également être intéressé par
Produits
| Référence du produit | Nom du produit | |
|---|---|---|
| EDGE-CP24-90 | EDGE™ Adapter Panel, 24 F, 2X MTP® shuttered, Bend-improved single-mode (OS2) | |
| EDGE-CP24-E3 | EDGE™ Panel, 24 F, 2X MTP® Adapter Panel, shuttered, 50 µm multimode (OM4/OM3) | |
| EDGE-CP24-Q6 | EDGE™ Adapter Panel, MTP®, 24 F, 50 µm multimode (OM4), violet | |
| EDGE-CP48-90 | EDGE™ Panel, 48 F, 4X MTP® Adapter Panel, shuttered, single-mode (OS2) | |
| EDGE-CP48-E3 | EDGE™ Panel, 48 F, 4X MTP® Adapter Panel, shuttered, 50 µm multimode (OM4/OM3) | |
| EDGE-CP48-Q6 | EDGE™ Adapter Panel, MTP®, 48 F, 50 µm multimode (OM4), violet | |
| EDGE-CP64-M1 | EDGE™ Adapter Panel, MTP®, 64 F, Single-mode (OS2) | |
| EDGE-CP64-M3 | EDGE™ Adapter Panel, MTP®, 64 F, 50 µm multimode (OM3/OM4) |