EDGE™ Splice Cassette
Tipo de pigtail
Cor da carcaça do adaptador
Tipo de adaptador
Fiber Category
Adapter Color
Products
| Product Number | Product Name | |
|---|---|---|
| EDGE-CS12-AD-P00QE-CSP | EDGE™ Splice Cassette 12F, LC duplex, OM4, single-fiber, crimp | |
| EDGE-CS12-AD-P00QJ | EDGE™ Splice Cassette, 12F, LC duplex, OM4, Ribbon, Straight Through | |
| EDGE-CS12-AD-P00QM-CSP | EDGE™ Splice Cassette 12F, LC duplex, OM4, single-fiber, crimp | |
| EDGE-CS12-AD-P00QU | EDGE™ Splice Cassette, 12F, LC duplex, OM4, Ribbon, Universal | |
| EDGE-CS12-AE-P00RE | EDGE™ Splice Cassette, 12F, LC duplex, Single-mode UPC, single-fiber | |
| EDGE-CS12-AE-P00RJ | EDGE™ Splice Cassette, 12F, LC duplex, Single-mode UPC, Ribbon, Straight Through | |
| EDGE-CS12-AE-P00RM-CSP | EDGE™ Splice Cassette 12F, LC duplex, Single-mode UPC, single-fiber, crimp | |
| EDGE-CS12-AF-P00RE | EDGE™ Splice Cassette, 12F, LC duplex, Single-mode APC, single-fiber |